As informações abaixo estão em inglês

The MBD Series fan kit consists of a fan unit certified under the UL, CSA and EN Standards (Exceptions apply), as well as mounting brackets and finger guards or filter. Bolts and nuts to secure mounting brackets are also supplied.

  • DC Input
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Item #

Impeller Diameter*

Power Supply*

Current (A)

Function

Max. Air Flow*

Max. Static Pressure*

Web Price

List Price

Add To Cart / Contact Sales
Sort by
- 3.15 in.80 mm - 48 VDC - 0.50 - Pulse Sensor - 51.2 CFM  1.45 m3/min   - 0.786 inH2O  196 Pa   Request Quote -
$111.00
Request Quote
- 3.15 in.80 mm - 24 VDC - 0.70 - Pulse Sensor - 51.2 CFM  1.45 m3/min   - 0.786 inH2O  196 Pa   Request Quote -
$107.00
Request Quote
- 3.94 in.100 mm - 48 VDC - 0.70 - Pulse Sensor - 68.8 CFM  1.95 m3/min   - 1.18 inH2O  294 Pa   Request Quote -
$121.00
Request Quote
- 3.94 in.100 mm - 24 VDC - 1 - Pulse Sensor - 68.8 CFM  1.95 m3/min   - 1.18 inH2O  294 Pa   Request Quote -
$117.00
Request Quote
- 3.15 in.80 mm - 48 VDC - 0.50 - Pulse Sensor - 51.2 CFM  1.45 m3/min   - 0.786 inH2O  196 Pa   Request Quote -
$119.00
Request Quote
- 3.15 in.80 mm - 24 VDC - 0.70 - Pulse Sensor - 51.2 CFM  1.45 m3/min   - 0.786 inH2O  196 Pa   Request Quote -
$115.00
Request Quote
- 3.94 in.100 mm - 48 VDC - 0.70 - Pulse Sensor - 68.8 CFM  1.95 m3/min   - 1.18 inH2O  294 Pa   Request Quote -
$130.00
Request Quote
- 3.94 in.100 mm - 24 VDC - 1 - Pulse Sensor - 68.8 CFM  1.95 m3/min   - 1.18 inH2O  294 Pa   Request Quote -
$126.00
Request Quote
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados