As informações abaixo estão em inglês
The AlphaStep is a revolutionary stepper motor and driver package which eliminates missed steps. The AlphaStep uses a built-in feedback device that constantly monitors the motor shaft position to detect and correct for loss of synchronism.
  • No Hunting or Gain Tuning
  • Closed Loop
  • Low vibration
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º (Microstep)
  • Single-phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
  • RoHS compliant
1 - 25 of 209 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Speed-Torque Characteristics

Holding Torque

Frame Size

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Web Price

List Price

Add To Cart / Contact Sales
Sort by

Speed - Torque Characteristics
- 42 oz-in0.3 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 42 oz-in0.3 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - Not Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 48 oz-in0.35 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - Taper Hobbed Gear - 3.6 :1 - Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 97.6 oz-in0.7 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - Taper Hobbed Gear - 7.2 :1 - Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 140.8 oz-in1 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - Taper Hobbed Gear - 10 :1 - Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - Taper Hobbed Gear - 20 :1 - Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - Taper Hobbed Gear - 30 :1 - Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - Planetary Gear - 7.2 :1 - Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - Planetary Gear - 10 :1 - Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 480 oz-in3.5 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - Harmonic Gear - 50 :1 - Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 704 oz-in5 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - Harmonic Gear - 100 :1 - Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 48 oz-in0.35 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - Taper Hobbed Gear - 3.6 :1 - Not Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 97.6 oz-in0.7 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - Taper Hobbed Gear - 7.2 :1 - Not Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 140.8 oz-in1 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - Taper Hobbed Gear - 10 :1 - Not Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - Taper Hobbed Gear - 20 :1 - Not Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - Taper Hobbed Gear - 30 :1 - Not Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - Planetary Gear - 7.2 :1 - Not Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - Planetary Gear - 10 :1 - Not Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 480 oz-in3.5 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - Harmonic Gear - 50 :1 - Not Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 704 oz-in5 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - Harmonic Gear - 100 :1 - Not Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 170 oz-in1.2 N·m - 2.36 in60 mm - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - Not Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 176 oz-in1.25 N·m - 2.36 in60 mm - Single-Phase 100-115 VAC - Taper Hobbed Gear - 3.6 :1 - Not Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 352 oz-in2.5 N·m - 2.36 in60 mm - Single-Phase 100-115 VAC - Taper Hobbed Gear - 7.2 :1 - Not Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 416 oz-in3 N·m - 2.36 in60 mm - Single-Phase 100-115 VAC - Taper Hobbed Gear - 10 :1 - Not Equipped Request Quote - Request Quote

Speed - Torque Characteristics
- 480 oz-in3.5 N·m - 2.36 in60 mm - Single-Phase 100-115 VAC - Taper Hobbed Gear - 20 :1 - Not Equipped Request Quote - Request Quote
1 - 25 of 209 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados