Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
ASC Series Closed Loop Stepper Motors
Legacy / Discontinued Products
The ASC Series utilizes closed loop control based on Oriental Motor's original Alpha Step technology. With the ASC series there is no hunting or gain tuning required. The built-in rotor position detection sensor constantly monitors the motor movement. If synchronism is about to be lost, closed loop control is used.
- No Hunting or Gain tuning
- Closed Loop
- Geared options
- Resolution - 0.72º, 0.36º, 0.072º, 0.036º (Microstep)
- 24 VDC Power supply input
- RoHS compliant
Item # |
Item Name |
Speed-Torque Characteristics |
Holding Torque |
Frame Size |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
ASC34AK | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 7.8 oz-in0.055 N·m | Frame Size - 1.1 in28 mm | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASC34AK-H100 | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 283.2 oz-in2 N·m | Frame Size - 1.1 in28 mm | Power Supply - 24 VDC | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASC34AK-H50 | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 211.2 oz-in1.5 N·m | Frame Size - 1.1 in28 mm | Power Supply - 24 VDC | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASC34AK-N10 | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 1136 oz-in0.5 N·m | Frame Size - 1.1 in28 mm | Power Supply - 24 VDC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASC34AK-N5 | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 448 oz-in0.2 N·m | Frame Size - 1.1 in28 mm | Power Supply - 24 VDC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASC34AK-N7.2 | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 672 oz-in0.3 N·m | Frame Size - 1.1 in28 mm | Power Supply - 24 VDC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASC34AK-T10 | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 42 oz-in0.3 N·m | Frame Size - 1.1 in28 mm | Power Supply - 24 VDC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASC34AK-T20 | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 56 oz-in0.4 N·m | Frame Size - 1.1 in28 mm | Power Supply - 24 VDC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASC34AK-T30 | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 71 oz-in0.5 N·m | Frame Size - 1.1 in28 mm | Power Supply - 24 VDC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASC34AK-T7.2 | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 28 oz-in0.2 N·m | Frame Size - 1.1 in28 mm | Power Supply - 24 VDC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASC36AK | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 17 oz-in0.12 N·m | Frame Size - 1.1 in28 mm | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASC46AK | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 42 oz-in0.3 N·m | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASC46AK-H100 | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 704 oz-in5 N·m | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASC46AK-H50 | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 480 oz-in3.5 N·m | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASC46AK-N10 | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 211.2 oz-in1.5 N·m | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASC46AK-N7.2 | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 211.2 oz-in1.5 N·m | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASC46AK-T10 | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 140.8 oz-in1 N·m | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASC46AK-T20 | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 211.2 oz-in1.5 N·m | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASC46AK-T3.6 | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 48 oz-in3.5 N·m | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASC46AK-T30 | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 211.2 oz-in1.5 N·m | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASC46AK-T7.2 | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 97.6 oz-in5 N·m | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASC46MK | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 42 oz-in0.3 N·m | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | Request Quote | List Price - | Request Quote |
ASC46MK-H100 | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 704 oz-in5 N·m | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - | Request Quote |
ASC46MK-H50 | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 480 oz-in3.5 N·m | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - | Request Quote |
ASC46MK-N10 | - AlphaStep Closed Loop Stepper Motor and Driver |
Speed-Torque Characteristics
Graph |
Holding Torque - 211.2 oz-in1.5 N·m | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | Request Quote | List Price - | Request Quote |