The ASC Series utilizes closed loop control based on Oriental Motor's original Alpha Step technology. With the ASC series there is no hunting or gain tuning required. The built-in rotor position detection sensor constantly monitors the motor movement. If synchronism is about to be lost, closed loop control is used.
  • No Hunting or Gain tuning
  • Closed Loop
  • Geared options
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º (Microstep)
  • 24 VDC Power supply input
  • RoHS compliant
1 - 25 of 59 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Item Name

Speed-Torque Characteristics

Holding Torque

Frame Size

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Web Price

List Price

Add To Cart / Contact Sales
Sort by
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 7.8 oz-in0.055 N·m - 1.1 in28 mm - 24 VDC - Round Shaft (No Gearhead) - - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 211.2 oz-in1.5 N·m - 1.1 in28 mm - 24 VDC - Harmonic Gear - 50 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 283.2 oz-in2 N·m - 1.1 in28 mm - 24 VDC - Harmonic Gear - 100 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 17 oz-in0.12 N·m - 1.1 in28 mm - 24 VDC - Round Shaft (No Gearhead) - - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 42 oz-in0.3 N·m - 1.65 in42 mm - 24 VDC - Round Shaft (No Gearhead) - - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 48 oz-in3.5 N·m - 1.65 in42 mm - 24 VDC - Taper Hobbed Gear - 3.6 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 97.6 oz-in5 N·m - 1.65 in42 mm - 24 VDC - Taper Hobbed Gear - 7.2 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 140.8 oz-in1 N·m - 1.65 in42 mm - 24 VDC - Taper Hobbed Gear - 10 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - 24 VDC - Taper Hobbed Gear - 20 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - 24 VDC - Taper Hobbed Gear - 30 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - 24 VDC - Planetary Gear - 7.2 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - 24 VDC - Planetary Gear - 10 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 480 oz-in3.5 N·m - 1.65 in42 mm - 24 VDC - Harmonic Gear - 50 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 704 oz-in5 N·m - 1.65 in42 mm - 24 VDC - Harmonic Gear - 100 :1 - Not Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 42 oz-in0.3 N·m - 1.65 in42 mm - 24 VDC - Round Shaft (No Gearhead) - - Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 48 oz-in3.5 N·m - 1.65 in42 mm - 24 VDC - Taper Hobbed Gear - 3.6 :1 - Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 97.6 oz-in5 N·m - 1.65 in42 mm - 24 VDC - Taper Hobbed Gear - 7.2 :1 - Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 140.8 oz-in1 N·m - 1.65 in42 mm - 24 VDC - Taper Hobbed Gear - 10 :1 - Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - 24 VDC - Taper Hobbed Gear - 20 :1 - Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - 24 VDC - Taper Hobbed Gear - 30 :1 - Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - 24 VDC - Planetary Gear - 7.2 :1 - Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 211.2 oz-in1.5 N·m - 1.65 in42 mm - 24 VDC - Planetary Gear - 10 :1 - Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 480 oz-in3.5 N·m - 1.65 in42 mm - 24 VDC - Harmonic Gear - 50 :1 - Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 704 oz-in5 N·m - 1.65 in42 mm - 24 VDC - Harmonic Gear - 100 :1 - Equipped Request Quote - Add To Cart
Request Quote
- AlphaStep Closed Loop Stepper Motor and Driver
Graph
- 142 oz-in1 N·m - 2.36 in60 mm - 24 VDC - Round Shaft (No Gearhead) - - Not Equipped Request Quote - Add To Cart
Request Quote
1 - 25 of 59 | Results Per Page | View | Unit of Measure
1 2 3 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved