Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
Item # |
Item Name |
Web Price |
Lead Time |
Add To Cart / Contact Sales |
---|---|---|---|---|
PLA60H | - Mounting Bracket | Request Quote | Lead Time - | Request Quote |
PLA60G | - Mounting Bracket | Request Quote | Lead Time - | Request Quote |
DMB01S | - Test Board | Request Quote | Lead Time - | Request Quote |
DMS01 | - Socket (10 pcs.) | Request Quote | Lead Time - | Request Quote |
FMXAC-F | - Filter Media for IP55 (5.08 in. x 5.28 in.) | Request Quote | Lead Time - | Request Quote |
FMXAC-E | - Filter Media for IP55 (6.18 in. x 6.69 in.) | Request Quote | Lead Time - | Request Quote |
FMXAC-D | - Filter Media for IP55 (8.23 in. x 8.90 in.) | Request Quote | Lead Time - | Request Quote |
FMXAB-F | - Filter Media for IP43 (5.08 in. x 5.28 in.) | Request Quote | Lead Time - | Request Quote |
FMXAB-E | - Filter Media for IP43 (6.18 in. x 6.69 in.) | Request Quote | Lead Time - | Request Quote |
FMXAB-D | - Filter Media for IP43 (8.23 in. x 8.90 in.) | Request Quote | Lead Time - | Request Quote |
EP11PF | - DIN Rail Flush Mounting Socket for SDM496 | Request Quote | Lead Time - | Request Quote |
PADRL-60 | - Mounting Plate | Request Quote | Lead Time - | Request Quote |
PADRL-42 | - Mounting Plate | Request Quote | Lead Time - | Request Quote |
PADRL-28 | - Mounting Plate | Request Quote | Lead Time - | Request Quote |
PADRL-20 | - Mounting Plate | Request Quote | Lead Time - | Request Quote |
CC20AC04 | - Connection Cable (65.6 ft. [20 m]) | Request Quote | Lead Time - | Request Quote |
CC10AC04 | - Connection Cable (32.8 ft. [10 m]) | Request Quote | Lead Time - | Request Quote |
CC05AC04 | - Connection Cable (16.4 ft. [5 m]) | Request Quote | Lead Time - | Request Quote |
CC03AC04 | - Connection Cable (9.8 ft. [3 m]) | Request Quote | Lead Time - | Request Quote |
CC02AC04 | - Connection Cable (6.6 ft [2 m]) | Request Quote | Lead Time - | Request Quote |
CC01AC04 | - Connection Cable (3.3 ft [1 m]) | Request Quote | Lead Time - | Request Quote |
PAFC01 | - Front Cover | Request Quote | Lead Time - | Request Quote |
AM1-XA1 | - Thermostat (°C) | Request Quote | Lead Time - | Request Quote |
PAL4P-2 | - Mounting Bracket | Request Quote | Lead Time - | Request Quote |
PAL4P-5A | - Mounting Bracket | Request Quote | Lead Time - | Request Quote |