Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
Item # |
Item Name |
Web Price |
Lead Time |
Add To Cart / Contact Sales |
---|---|---|---|---|
CC10AIPM | - Extension Cable (AS & ASC Series) (32.8 ft. [10 m]) | Request Quote | Lead Time - | Request Quote |
CC15AIPM | - Extension Cable (AS & ASC Series) (49.2 ft. [15 m]) | Request Quote | Lead Time - | Request Quote |
CC20AIPM | - Extension Cable (AS & ASC Series) (65.6 ft. [20 m]) | Request Quote | Lead Time - | Request Quote |
CC01SAR | - Flexible Cable (AS & ASC Series) (3.3 ft. [1 m]) | Request Quote | Lead Time - | Request Quote |
CC02SAR | - Flexible Cable (AS & ASC Series) (6.6 ft. [2 m]) | Request Quote | Lead Time - | Request Quote |
CC03SAR | - Flexible Cable (AS & ASC Series) (9.8 ft. [3 m]) | Request Quote | Lead Time - | Request Quote |
CC05SAR | - Flexible Cable (AS & ASC Series) (16.4 ft. [5 m]) | Request Quote | Lead Time - | Request Quote |
CC07SAR | - Flexible Cable (AS & ASC Series) (23 ft. [7 m]) | Request Quote | Lead Time - | Request Quote |
CC10SAR | - Flexible Cable (AS & ASC Series) (32.8 ft. [10 m]) | Request Quote | Lead Time - | Request Quote |
CC01SARM2 | - Flexible Cable (AS & ASC Series) (3.3 ft. [1 m]) | Request Quote | Lead Time - | Request Quote |
CC02SARM2 | - Flexible Cable (AS & ASC Series) (6.6 ft. [2 m]) | Request Quote | Lead Time - | Request Quote |
CC03SARM2 | - Flexible Cable (AS & ASC Series) (9.8 ft. [3 m]) | Request Quote | Lead Time - | Request Quote |
CC05SARM2 | - Flexible Cable (AS & ASC Series) (16.4 ft. [5 m]) | Request Quote | Lead Time - | Request Quote |
CC07SARM2 | - Flexible Cable (AS & ASC Series) (23 ft. [7 m]) | Request Quote | Lead Time - | Request Quote |
CC10SARM2 | - Flexible Cable (AS & ASC Series) (32.8 ft. [10 m]) | Request Quote | Lead Time - | Request Quote |
AM1-WA1 | - Thermostat (°F) | Request Quote | Lead Time - | Request Quote |
CC01AST | - Motor Cable for IP65 Rated Motor 3.3 ft (1m) | Request Quote | Lead Time - | Request Quote |
CC02AST | - Motor Cable for IP65 Rated Motor 6.6 ft (2m) | Request Quote | Lead Time - | Request Quote |
CC03AST | - Motor Cable for IP65 Rated Motor 9.8 ft (3m) | Request Quote | Lead Time - | Request Quote |
CC05AST | - Motor Cable for IP65 Rated Motor 16.4 ft (5m) | Request Quote | Lead Time - | Request Quote |
CC07AST | - Motor Cable for IP65 Rated Motor 23 ft (7m) | Request Quote | Lead Time - | Request Quote |
CC10AST | - Motor Cable for IP65 Rated Motor 32.8 ft (10m) | Request Quote | Lead Time - | Request Quote |
CC15AST | - Motor Cable for IP65 Rated Motor 49.2 ft (15m) | Request Quote | Lead Time - | Request Quote |
CC20AST | - Motor Cable for IP65 Rated Motor 65.6 ft (20m) | Request Quote | Lead Time - | Request Quote |
CC01SAR2 | - Flexible Motor Cable for IP65 Rated Motor 3.3 ft (1m) | Request Quote | Lead Time - | Request Quote |