Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
Item # |
Item Name |
Web Price |
Lead Time |
Add To Cart / Contact Sales |
---|---|---|---|---|
CC01EMP5 | - Driver Cable (EMP Series Controller / RK Series Driver) (3.3 ft. [1 m]) | Request Quote | Lead Time - | Request Quote |
CC01FBL | - Extension Cable (3.3 ft. [1 m]) | Request Quote | Lead Time - | Request Quote |
CC01FBLR | - Flexible Extension Cable (3.3 ft. [1 m]) | Request Quote | Lead Time - | Request Quote |
CC01SAR | - Flexible Cable (AS & ASC Series) (3.3 ft. [1 m]) | Request Quote | Lead Time - | Request Quote |
CC01SAR2 | - Flexible Motor Cable for IP65 Rated Motor 3.3 ft (1m) | Request Quote | Lead Time - | Request Quote |
CC01SARM2 | - Flexible Cable (AS & ASC Series) (3.3 ft. [1 m]) | Request Quote | Lead Time - | Request Quote |
CC01SBF | - Extension Cable (3.3 ft. [1 m]) | Request Quote | Lead Time - {Contact your local sales office for product lead-times, available to ship dates and shipping methods.} | Request Quote |
CC01SBR | - Flexible Extension Cable (3.3 ft. [1 m]) | Request Quote | Lead Time - {Contact your local sales office for product lead-times, available to ship dates and shipping methods.} | Request Quote |
CC01SS052 | - Extension Cable (3.3 ft. [1 m]) | Request Quote | Lead Time - | Request Quote |
CC020ES-2 | - Motor Cable (2m) | Request Quote | Lead Time - | Request Quote |
CC020ES-3 | - Motor Cable (2m) | Request Quote | Lead Time - | Request Quote |
CC020ESR-2 | - Flexible Motor Cable (2m) | Request Quote | Lead Time - | Request Quote |
CC020ESR-3 | - Flexible Motor Cable (2m) | Request Quote | Lead Time - | Request Quote |
CC020HBLB | - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 2 m | Request Quote | Lead Time - | Request Quote |
CC020HBLF | - Connection / Extension Cable (F Type - Motor Shaft Outlet), 2 m | Request Quote | Lead Time - | Request Quote |
CC020-RS4A | - RS-485 Communication Cable (6.6 ft. [2 m]) | Request Quote | Lead Time - | Request Quote |
CC020-RS4B | - RS-485 Communication Cable (6.6 ft. [2 m]) | Request Quote | Lead Time - | Request Quote |
CC025HBLB | - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 2.5 m | Request Quote | Lead Time - | Request Quote |
CC025HBLF | - Connection / Extension Cable (F Type - Motor Shaft Outlet), 2.5 m | Request Quote | Lead Time - | Request Quote |
CC02AC04 | - Connection Cable (6.6 ft [2 m]) | Request Quote | Lead Time - | Request Quote |
CC02AIP | - Extension Cable (AS & ASC Series) (6.6 ft. [2 m]) | Request Quote | Lead Time - | Request Quote |
CC02AIPM | - Extension Cable (AS & ASC Series) (6.6 ft. [2 m]) | Request Quote | Lead Time - | Request Quote |
CC02AST | - Motor Cable for IP65 Rated Motor 6.6 ft (2m) | Request Quote | Lead Time - | Request Quote |
CC02AXH | - Extension Cable 1.5m (4.92 ft.) | Request Quote | Lead Time - | Request Quote |
CC02AXU | - Extension Cable (6.6 ft. [2 m]) | Request Quote | Lead Time - | Request Quote |