Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
Item # |
Item Name |
Web Price |
Lead Time |
Add To Cart / Contact Sales |
---|---|---|---|---|
PACB2-4 | - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 400mm Stroke) | Request Quote | Lead Time - | Request Quote |
PACB2-1 | - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 50, 100mm Stroke) | Request Quote | Lead Time - | Request Quote |
PACB2-6 | - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 500, 600mm Stroke) | Request Quote | Lead Time - | Request Quote |
PACB2-8 | - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 700, 800mm Stroke) | Request Quote | Lead Time - | Request Quote |
PACB2-10 | - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 900, 1000mm Stroke) | Request Quote | Lead Time - | Request Quote |
CC10EZ2 | - Cable Set (10m) | Request Quote | Lead Time - | Request Quote |
CC10EZ1 | - Cable Set (10m) | Request Quote | Lead Time - | Request Quote |
CC02EZ2 | - Cable Set (2m) | Request Quote | Lead Time - | Request Quote |
CC02EZ1 | - Cable Set (2m) | Request Quote | Lead Time - | Request Quote |
CC05EZ2 | - Cable Set (5m) | Request Quote | Lead Time - | Request Quote |
CC05EZ1 | - Cable Set (5m) | Request Quote | Lead Time - | Request Quote |
CC05BLF | - Cable Set 16.4 ft. (5m) | Request Quote | Lead Time - | Request Quote |
CC07BLF | - Cable Set 23 ft. (7m) | Request Quote | Lead Time - | Request Quote |
CC01BLF | - Cable Set 3.3 ft. (1m) | Request Quote | Lead Time - | Request Quote |
CC10BLF | - Cable Set 32.8 ft. (10m) | Request Quote | Lead Time - | Request Quote |
CC15BLF | - Cable Set 49.2 ft. (15m) | Request Quote | Lead Time - | Request Quote |
CC02BLF | - Cable Set 6.6 ft. (2m) | Request Quote | Lead Time - | Request Quote |
CC20BLF | - Cable Set 65.6 ft. (20m) | Request Quote | Lead Time - | Request Quote |
CC03BLF | - Cable Set 9.8 ft. (3m) | Request Quote | Lead Time - | Request Quote |
PACS-DR28 | - Centering Shaft | Request Quote | Lead Time - | Request Quote |
FC04W5 | - Communication Cable (EMP400 Series) | Request Quote | Lead Time - | Request Quote |
CC005HBLB | - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 0.5 m | Request Quote | Lead Time - | Request Quote |
CC010HBLB | - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 1 m | Request Quote | Lead Time - | Request Quote |
CC015HBLB | - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 1.5 m | Request Quote | Lead Time - | Request Quote |
CC100HBLB | - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 10 m | Request Quote | Lead Time - | Request Quote |