Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
This category has 1,159 items. Only the first 1000 records are returned.
World K Series Reversible Motors (Legacy)
Legacy / Discontinued Products
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
- Frame sizes from 1.65 in to 3.54 in
- Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
- Rated torque from 0.07 lb-in to 260 lb-in
- Geared and round shaft models available
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
2RK6GN-CWE / 2GN90KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 25 [50 Hz] 21 [60 Hz] | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | Request Quote | Request Quote |
2RK6GN-CWE / 2GN100KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 26 [50 Hz] 23 [60 Hz] | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Request Quote | Request Quote |
2RK6GN-CWE / 2GN120KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 26 | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Request Quote | Request Quote |
2RK6GN-CWE / 2GN150KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 26 | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Request Quote | Request Quote |
2RK6GN-CWE / 2GN180KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 26 | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Request Quote | Request Quote |
2RK6GN-CWTE / 2GN3KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 1.06 [50 Hz] 0.88 [60 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | Request Quote | Request Quote |
2RK6GN-CWTE / 2GN3.6KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 1.23 [50 Hz] 1.06 [60 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | Request Quote | Request Quote |
2RK6GN-CWTE / 2GN5KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 1.5 [60 Hz] 1.77 [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Request Quote | Request Quote |
2RK6GN-CWTE / 2GN6KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 2.1 [50 Hz] 1.77 [60 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Request Quote | Request Quote |
2RK6GN-CWTE / 2GN7.5KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 2.6 [50 Hz] 2.2 [60 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote | Request Quote |
2RK6GN-CWTE / 2GN9KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 3.1 [50 Hz] 2.6 [60 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | Request Quote | Request Quote |
2RK6GN-CWTE / 2GN12.5KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 4.4 [50 Hz] 3.7 [60 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Request Quote | Request Quote |
2RK6GN-CWTE / 2GN15KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 5.3 [50 Hz] 4.4 [60 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote | Request Quote |
2RK6GN-CWTE / 2GN18KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 6.2 [50 Hz] 5.3 [60 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Request Quote | Request Quote |
2RK6GN-CWTE / 2GN25KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 7.8 [50 Hz] 6.6 [60 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote | Request Quote |
2RK6GN-CWTE / 2GN30KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 9.7 [50 Hz] 7.9 [60 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Request Quote | Request Quote |
2RK6GN-CWTE / 2GN36KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 11.5 [50 Hz] 9.7 [60 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | Request Quote | Request Quote |
2RK6GN-CWTE / 2GN50KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 12.3 [60 Hz] 14.1 [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Request Quote | Request Quote |
2RK6GN-CWTE / 2GN60KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 16.8 [50 Hz] 14.1 [60 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Request Quote | Request Quote |
2RK6GN-CWTE / 2GN75KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 21 [50 Hz] 17.7 [60 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Request Quote | Request Quote |
2RK6GN-CWTE / 2GN90KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 25 [50 Hz] 21 [60 Hz] | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | Request Quote | Request Quote |
2RK6GN-CWTE / 2GN100KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 26 [50 Hz] 23 [60 Hz] | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Request Quote | Request Quote |
2RK6GN-CWTE / 2GN120KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 26 | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Request Quote | Request Quote |
2RK6GN-CWTE / 2GN150KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 26 | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Request Quote | Request Quote |
2RK6GN-CWTE / 2GN180KA | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 26 | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Request Quote | Request Quote |