La siguiente información está en inglés

This category has 1,159 items. Only the first 1000 records are returned.

Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models available
1 - 25 of 1000 | Results Per Page | View |
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
Sort by
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - 3 :1 - Parallel Shaft Gearhead - 0.168 - 600 Request Quote Add To Cart
Request Quote
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - 3.6 :1 - Parallel Shaft Gearhead - 0.2 - 500 Request Quote Add To Cart
Request Quote
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - 5 :1 - Parallel Shaft Gearhead - 0.28 - 360 Request Quote Add To Cart
Request Quote
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - 6 :1 - Parallel Shaft Gearhead - 0.34 - 300 Request Quote Add To Cart
Request Quote
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - 7.5 :1 - Parallel Shaft Gearhead - 0.43 - 240 Request Quote Add To Cart
Request Quote
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - 9 :1 - Parallel Shaft Gearhead - 0.51 - 200 Request Quote Add To Cart
Request Quote
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - 12.5 :1 - Parallel Shaft Gearhead - 0.64 - 144 Request Quote Add To Cart
Request Quote
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - 15 :1 - Parallel Shaft Gearhead - 0.77 - 120 Request Quote Add To Cart
Request Quote
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - 18 :1 - Parallel Shaft Gearhead - 0.97 - 100 Request Quote Add To Cart
Request Quote
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - 25 :1 - Parallel Shaft Gearhead - 1.15 - 72 Request Quote Add To Cart
Request Quote
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - 30 :1 - Parallel Shaft Gearhead - 1.41 - 60 Request Quote Add To Cart
Request Quote
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - 36 :1 - Parallel Shaft Gearhead - 1.68 - 50 Request Quote Add To Cart
Request Quote
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - 50 :1 - Parallel Shaft Gearhead - 2.3 - 36 Request Quote Add To Cart
Request Quote
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - 60 :1 - Parallel Shaft Gearhead - 2.8 - 30 Request Quote Add To Cart
Request Quote
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - 75 :1 - Parallel Shaft Gearhead - 3 - 24 Request Quote Add To Cart
Request Quote
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - 90 :1 - Parallel Shaft Gearhead - 3.7 - 20 Request Quote Add To Cart
Request Quote
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - 100 :1 - Parallel Shaft Gearhead - 4.1 - 18 Request Quote Add To Cart
Request Quote
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - 120 :1 - Parallel Shaft Gearhead - 5 - 15 Request Quote Add To Cart
Request Quote
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - 150 :1 - Parallel Shaft Gearhead - 6.2 - 12 Request Quote Add To Cart
Request Quote
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - 180 :1 - Parallel Shaft Gearhead - 7.5 - 10 Request Quote Add To Cart
Request Quote
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - - Round Shaft (No Gearhead) - 0.07 - 1200 Request Quote Add To Cart
Request Quote
- Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 3 :1 - Parallel Shaft Gearhead - 0.88 - 600 Request Quote Add To Cart
Request Quote
- Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 3.6 :1 - Parallel Shaft Gearhead - 1.06 - 500 Request Quote Add To Cart
Request Quote
- Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 5 :1 - Parallel Shaft Gearhead - 1.5 - 360 Request Quote Add To Cart
Request Quote
- Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 6 :1 - Parallel Shaft Gearhead - 1.77 - 300 Request Quote Add To Cart
Request Quote
1 - 25 of 1000 | Results Per Page | View |
 1 2 3 4 5 »  

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved