Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
AXH Series Brushless Speed Control Systems
Legacy / Discontinued Products
Compact, brushless speed control motor and board-level driver packages provide space savings, high power output, and cable protected leads with a connector for fast, convenient connection.
- DC input
- Frame sizes from 1.65 in to 3.54 in
- Output power from 1/50 HP (15 W) to 1/8 HP (100 W)
- Rated torque from 0.4 lb-in to 260 lb-in
- Variable speed ranges from 0.5 ~ 12.5 r/min to 100 ~ 3000 r/min
1 2
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
AXH230KC-50 | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 50 :1 | Rated Torque (lb-in) - 46 | Variable Speed Range (r/min) - 2 ~ 50 | Permissible Load Inertia - 850 oz-in2 | Request Quote | List Price - | Request Quote |
AXH450KC-50 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 50 :1 | Rated Torque (lb-in) - 76 | Variable Speed Range (r/min) - 2 ~ 50 | Permissible Load Inertia - 3000 oz-in2 | Request Quote | List Price - | Request Quote |
AXH5100KC-50 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 50 :1 | Rated Torque (lb-in) - 152 | Variable Speed Range (r/min) - 2 ~ 50 | Permissible Load Inertia - 13675 oz-in2 | Request Quote | List Price - | Request Quote |
AXH015K-100 | - Brushless Speed Control System | Motor Frame Size - 1.65 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 100 :1 | Rated Torque (lb-in) - 17.70 | Variable Speed Range (r/min) - 1 ~ 30 | Permissible Load Inertia - 240 oz-in2 | Request Quote | List Price - | Request Quote |
AXH230KC-100 | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 100 :1 | Rated Torque (lb-in) - 53 | Variable Speed Range (r/min) - 1 ~ 25 | Permissible Load Inertia - 850 oz-in2 | Request Quote | List Price - | Request Quote |
AXH450KC-100 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 100 :1 | Rated Torque (lb-in) - 141 | Variable Speed Range (r/min) - 1 ~ 25 | Permissible Load Inertia - 3000 oz-in2 | Request Quote | List Price - | Request Quote |
AXH5100KC-100 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 100 :1 | Rated Torque (lb-in) - 260 | Variable Speed Range (r/min) - 1 ~ 25 | Permissible Load Inertia - 13675 oz-in2 | Request Quote | List Price - | Request Quote |
AXH230KC-200 | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 200 :1 | Rated Torque (lb-in) - 53 | Variable Speed Range (r/min) - 0.5 ~ 12.5 | Permissible Load Inertia - 850 oz-in2 | Request Quote | List Price - | Request Quote |
AXH450KC-200 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 200 :1 | Rated Torque (lb-in) - 141 | Variable Speed Range (r/min) - 0.5 ~ 12.5 | Permissible Load Inertia - 3000 oz-in2 | Request Quote | List Price - | Request Quote |
AXH5100KC-200 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 200 :1 | Rated Torque (lb-in) - 260 | Variable Speed Range (r/min) - 0.5 ~ 12.5 | Permissible Load Inertia - 13675 oz-in2 | Request Quote | List Price - | Request Quote |
1 2