COMPANY HEADER

Compact, brushless speed control motor and board-level driver packages provide space savings, high power output, and cable protected leads with a connector for fast, convenient connection.

  • DC input
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/50 HP (15 W) to 1/8 HP (100 W)
  • Rated torque from 0.4 lb-in to 260 lb-in
  • Variable speed ranges from 0.5 ~ 12.5 r/min to 100 ~ 3000 r/min
26 - 35 of 35 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Gear Ratio (X:1)

Rated Torque (lb-in)

Variable Speed Range (r/min)

Permissible Load Inertia

Web Price

List Price

Add To Cart/Request Quote
N/A Brushless Speed Control System N/A 3.54 in. sq. N/A 100 W (1/8 HP) N/A 24 VDC N/A 15 :1 N/A 47 N/A 6.7 ~ 167 N/A 1230 oz-in2 QUOTE N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 3.54 in. sq. N/A 100 W (1/8 HP) N/A 24 VDC N/A 20 :1 N/A 63 N/A 5 ~ 125 N/A 2188 oz-in2 QUOTE N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 3.54 in. sq. N/A 100 W (1/8 HP) N/A 24 VDC N/A 30 :1 N/A 91 N/A 3.3 ~ 83 N/A 4923 oz-in2 QUOTE N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 3.54 in. sq. N/A 100 W (1/8 HP) N/A 24 VDC N/A 50 :1 N/A 152 N/A 2 ~ 50 N/A 13675 oz-in2 QUOTE N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 3.54 in. sq. N/A 100 W (1/8 HP) N/A 24 VDC N/A 100 :1 N/A 260 N/A 1 ~ 25 N/A 13675 oz-in2 QUOTE N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 3.54 in. sq. N/A 100 W (1/8 HP) N/A 24 VDC N/A 200 :1 N/A 260 N/A 0.5 ~ 12.5 N/A 13675 oz-in2 QUOTE N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 1.65 in. sq. N/A 15 W (1/50 HP) N/A 24 VDC N/A N/A 0.40 N/A 100 ~ 3000 N/A 2.70 oz-in2 QUOTE N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A 24 VDC N/A N/A 1.1 N/A 100 ~ 3000 N/A 9.80 oz-in2 QUOTE N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 3.15 in. sq. N/A 50 W (1/15 HP) N/A 24 VDC N/A N/A 1.80 N/A 100 ~ 3000 N/A 18.10 oz-in2 QUOTE N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 3.54 in. sq. N/A 100 W (1/8 HP) N/A 24 VDC N/A N/A 3.50 N/A 100 ~ 3000 N/A 31 oz-in2 QUOTE N/A Add To Cart
Request Quote
26 - 35 of 35 | Results Per Page | View | Unit of Measure
1 2