Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
AXH Series Brushless Speed Control Systems
Legacy / Discontinued Products
Compact, brushless speed control motor and board-level driver packages provide space savings, high power output, and cable protected leads with a connector for fast, convenient connection.
- DC input
- Frame sizes from 1.65 in to 3.54 in
- Output power from 1/50 HP (15 W) to 1/8 HP (100 W)
- Rated torque from 0.4 lb-in to 260 lb-in
- Variable speed ranges from 0.5 ~ 12.5 r/min to 100 ~ 3000 r/min
1 2
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
AXH015K-5 | - Brushless Speed Control System | Motor Frame Size - 1.65 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 5 :1 | Rated Torque (lb-in) - 2 | Variable Speed Range (r/min) - 20 ~ 600 | Permissible Load Inertia - 2.20 oz-in2 | Request Quote | List Price - | Request Quote |
AXH230KC-5 | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 5 :1 | Rated Torque (lb-in) - 4.70 | Variable Speed Range (r/min) - 20 ~ 500 | Permissible Load Inertia - 8.50 oz-in2 | Request Quote | List Price - | Request Quote |
AXH230KC-50 | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 50 :1 | Rated Torque (lb-in) - 46 | Variable Speed Range (r/min) - 2 ~ 50 | Permissible Load Inertia - 850 oz-in2 | Request Quote | List Price - | Request Quote |
AXH230KC-100 | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 100 :1 | Rated Torque (lb-in) - 53 | Variable Speed Range (r/min) - 1 ~ 25 | Permissible Load Inertia - 850 oz-in2 | Request Quote | List Price - | Request Quote |
AXH230KC-200 | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 200 :1 | Rated Torque (lb-in) - 53 | Variable Speed Range (r/min) - 0.5 ~ 12.5 | Permissible Load Inertia - 850 oz-in2 | Request Quote | List Price - | Request Quote |
AXH5100KC-5 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 5 :1 | Rated Torque (lb-in) - 15.90 | Variable Speed Range (r/min) - 20 ~ 500 | Permissible Load Inertia - 137 oz-in2 | Request Quote | List Price - | Request Quote |
AXH015K-A | - Brushless Speed Control System | Motor Frame Size - 1.65 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - | Rated Torque (lb-in) - 0.40 | Variable Speed Range (r/min) - 100 ~ 3000 | Permissible Load Inertia - 2.70 oz-in2 | Request Quote | List Price - | Request Quote |
AXH230KC-A | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - | Rated Torque (lb-in) - 1.1 | Variable Speed Range (r/min) - 100 ~ 3000 | Permissible Load Inertia - 9.80 oz-in2 | Request Quote | List Price - | Request Quote |
AXH450KC-A | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - | Rated Torque (lb-in) - 1.80 | Variable Speed Range (r/min) - 100 ~ 3000 | Permissible Load Inertia - 18.10 oz-in2 | Request Quote | List Price - | Request Quote |
AXH230KC-15 | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - 14.10 | Variable Speed Range (r/min) - 6.7 ~ 167 | Permissible Load Inertia - 77 oz-in2 | Request Quote | List Price - | Request Quote |
AXH230KC-30 | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - 27 | Variable Speed Range (r/min) - 3.3 ~ 83 | Permissible Load Inertia - 310 oz-in2 | Request Quote | List Price - | Request Quote |
AXH450KC-5 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 5 :1 | Rated Torque (lb-in) - 7.90 | Variable Speed Range (r/min) - 20 ~ 500 | Permissible Load Inertia - 30 oz-in2 | Request Quote | List Price - | Request Quote |
AXH450KC-15 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - 23 | Variable Speed Range (r/min) - 6.7 ~ 167 | Permissible Load Inertia - 270 oz-in2 | Request Quote | List Price - | Request Quote |
AXH450KC-30 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - 46 | Variable Speed Range (r/min) - 3.3 ~ 83 | Permissible Load Inertia - 1080 oz-in2 | Request Quote | List Price - | Request Quote |
AXH450KC-50 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 50 :1 | Rated Torque (lb-in) - 76 | Variable Speed Range (r/min) - 2 ~ 50 | Permissible Load Inertia - 3000 oz-in2 | Request Quote | List Price - | Request Quote |
AXH450KC-100 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 100 :1 | Rated Torque (lb-in) - 141 | Variable Speed Range (r/min) - 1 ~ 25 | Permissible Load Inertia - 3000 oz-in2 | Request Quote | List Price - | Request Quote |
AXH450KC-200 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 200 :1 | Rated Torque (lb-in) - 141 | Variable Speed Range (r/min) - 0.5 ~ 12.5 | Permissible Load Inertia - 3000 oz-in2 | Request Quote | List Price - | Request Quote |
AXH5100KC-15 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - 47 | Variable Speed Range (r/min) - 6.7 ~ 167 | Permissible Load Inertia - 1230 oz-in2 | Request Quote | List Price - | Request Quote |
AXH450KC-10 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 10 :1 | Rated Torque (lb-in) - 15.90 | Variable Speed Range (r/min) - 10 ~ 250 | Permissible Load Inertia - 120 oz-in2 | Request Quote | List Price - | Request Quote |
AXH015K-10 | - Brushless Speed Control System | Motor Frame Size - 1.65 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 10 :1 | Rated Torque (lb-in) - 3.90 | Variable Speed Range (r/min) - 10 ~ 300 | Permissible Load Inertia - 9.30 oz-in2 | Request Quote | List Price - | Request Quote |
AXH015K-15 | - Brushless Speed Control System | Motor Frame Size - 1.65 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - 6 | Variable Speed Range (r/min) - 6.7 ~ 200 | Permissible Load Inertia - 21 oz-in2 | Request Quote | List Price - | Request Quote |
AXH015K-20 | - Brushless Speed Control System | Motor Frame Size - 1.65 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 20 :1 | Rated Torque (lb-in) - 7.60 | Variable Speed Range (r/min) - 5 ~ 150 | Permissible Load Inertia - 38 oz-in2 | Request Quote | List Price - | Request Quote |
AXH015K-30 | - Brushless Speed Control System | Motor Frame Size - 1.65 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - 11.50 | Variable Speed Range (r/min) - 3.3 ~ 100 | Permissible Load Inertia - 86 oz-in2 | Request Quote | List Price - | Request Quote |
AXH015K-50 | - Brushless Speed Control System | Motor Frame Size - 1.65 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 50 :1 | Rated Torque (lb-in) - 17.70 | Variable Speed Range (r/min) - 2 ~ 60 | Permissible Load Inertia - 240 oz-in2 | Request Quote | List Price - | Request Quote |
AXH015K-100 | - Brushless Speed Control System | Motor Frame Size - 1.65 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Gear Ratio (X:1) - 100 :1 | Rated Torque (lb-in) - 17.70 | Variable Speed Range (r/min) - 1 ~ 30 | Permissible Load Inertia - 240 oz-in2 | Request Quote | List Price - | Request Quote |
1 2