Compact, space saving, brushless motor with speed control unit provides easy wiring and operation.
  • AC input
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/75 HP (10 W) to 1/8 HP (90 W)
  • Rated torque from 0.4 lb-in to 260 lb-in
  • Variable speed ranges from 0.56 ~ 11 r/min to 100 ~ 2000 r/min
26 - 50 of 276 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Gear Ratio (X:1)

Variable Speed Range (r/min)

Rated Torque (lb-in)

Permissible Load Inertia

Web Price

List Price

Add To Cart / Contact Sales
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - 60 :1 - 1.7 ~ 33 - 17.70 - 850 oz-in2 Request Quote -
$383.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - 75 :1 - 1.3 ~ 27 - 22 - 850 oz-in2 Request Quote -
$383.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - 90 :1 - 1.1 ~ 22 - 26 - 850 oz-in2 Request Quote -
$383.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - 100 :1 - 1 ~ 20 - 26 - 850 oz-in2 Request Quote -
$383.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - 120 :1 - 0.83 ~ 17 - 26 - 850 oz-in2 Request Quote -
$383.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - 150 :1 - 0.67 ~ 13 - 26 - 850 oz-in2 Request Quote -
$383.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - 180 :1 - 0.56 ~ 11 - 26 - 850 oz-in2 Request Quote -
$383.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 200-230 VAC - 3 :1 - 33 ~ 667 - 1.1 - 3.10 oz-in2 Request Quote -
$374.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 200-230 VAC - 3.6 :1 - 28 ~ 556 - 1.30 - 4.40 oz-in2 Request Quote -
$374.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 200-230 VAC - 5 :1 - 20 ~ 400 - 1.80 - 8.50 oz-in2 Request Quote -
$374.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 200-230 VAC - 6 :1 - 17 ~ 333 - 2.1 - 12.20 oz-in2 Request Quote -
$374.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 200-230 VAC - 7.5 :1 - 13 ~ 267 - 2.60 - 19.10 oz-in2 Request Quote -
$374.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 200-230 VAC - 9 :1 - 11 ~ 222 - 3.10 - 27 oz-in2 Request Quote -
$374.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 200-230 VAC - 12.5 :1 - 8 ~ 160 - 4.50 - 53 oz-in2 Request Quote -
$374.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 200-230 VAC - 15 :1 - 6.7 ~ 133 - 5.30 - 77 oz-in2 Request Quote -
$374.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 200-230 VAC - 18 :1 - 5.6 ~ 111 - 6.4 - 110 oz-in2 Request Quote -
$374.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 200-230 VAC - 25 :1 - 4 ~ 80 - 8 - 210 oz-in2 Request Quote -
$380.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 200-230 VAC - 30 :1 - 3.3 ~ 67 - 9.70 - 310 oz-in2 Request Quote -
$380.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 200-230 VAC - 36 :1 - 2.8 ~ 56 - 11.50 - 440 oz-in2 Request Quote -
$380.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 200-230 VAC - 50 :1 - 2 ~ 40 - 15 - 850 oz-in2 Request Quote -
$388.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 200-230 VAC - 60 :1 - 1.7 ~ 33 - 17.70 - 850 oz-in2 Request Quote -
$388.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 200-230 VAC - 75 :1 - 1.3 ~ 27 - 22 - 850 oz-in2 Request Quote -
$388.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 200-230 VAC - 90 :1 - 1.1 ~ 22 - 26 - 850 oz-in2 Request Quote -
$388.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 200-230 VAC - 100 :1 - 1 ~ 20 - 26 - 850 oz-in2 Request Quote -
$388.00
Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 200-230 VAC - 120 :1 - 0.83 ~ 17 - 26 - 850 oz-in2 Request Quote -
$388.00
Add To Cart
Request Quote
26 - 50 of 276 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved