BH series motors provide 200 W (1/4 HP) output power and up to 530 lb-in of torque in a compact 4.09 in frame size.
Item # |
Return Policy |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Orientation |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BHI62SMT-180 | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | $785.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-A | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft Orientation - | Output Shaft Diameter - 14 mm | Electromagnetic Brake - Equipped | Rated Torque - 11.0625 lb-in [60 Hz] 13.125 lb-in [50 Hz] 1.25 N·m [60 Hz] 1.49 N·m [50 Hz] | Rated Speed (rpm) - 1500 [200 VAC, 60 Hz] 1550 [220 VAC, 60 Hz] 1600 [230 VAC, 60 Hz] 1250 [50 Hz] | $580.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-6RA | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Shaft Orientation - | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 48 lb-in [60 Hz] 57 lb-in [50 Hz] 5.5 N·m [60 Hz] 6.5 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | $826.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-9RA | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Shaft Orientation - | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 72 lb-in [60 Hz] 86 lb-in [50 Hz] 8.2 N·m [60 Hz] 9.8 N·m [50 Hz] | Rated Speed (rpm) - 167 [50 Hz] 200 [60 Hz] | $826.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-15RA | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Orientation - | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 121 lb-in [60 Hz] 144 lb-in [50 Hz] 13.7 N·m [60 Hz] 16.3 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | $826.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-18RA | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Shaft Orientation - | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 145 lb-in [60 Hz] 173 lb-in [50 Hz] 16.4 N·m [60 Hz] 19.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | $826.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-30RA | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 240 lb-in [60 Hz] 280 lb-in [50 Hz] 27.4 N·m [60 Hz] 32.6 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $826.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-36RA | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Shaft Orientation - | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 290 lb-in [60 Hz] 310 lb-in [50 Hz] 32.9 N·m [60 Hz] 36 N·m [50 Hz] | Rated Speed (rpm) - 42 [50 Hz] 50 [60 Hz] | $826.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-60RA | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Orientation - | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 380 lb-in 43 N·m | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | $857.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-90RA | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Shaft Orientation - | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 450 lb-in 51.5 N·m | Rated Speed (rpm) - 20 [60 Hz] 17 [50 Hz] | $857.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-120RA | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Orientation - | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 530 lb-in 60 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $857.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-180RA | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Shaft Orientation - | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 530 lb-in 60 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | $857.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-6RH | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 48 lb-in [60 Hz] 57 lb-in [50 Hz] 5.5 N·m [60 Hz] 6.5 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | $834.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-9RH | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 72 lb-in [60 Hz] 86 lb-in [50 Hz] 8.2 N·m [60 Hz] 9.8 N·m [50 Hz] | Rated Speed (rpm) - 167 [50 Hz] 200 [60 Hz] | $834.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-15RH | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 121 lb-in [60 Hz] 144 lb-in [50 Hz] 13.7 N·m [60 Hz] 16.3 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | $834.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-18RH | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 145 lb-in [60 Hz] 173 lb-in [50 Hz] 16.4 N·m [60 Hz] 19.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | $834.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-30RH | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 240 lb-in [60 Hz] 280 lb-in [50 Hz] 27.4 N·m [60 Hz] 32.6 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $834.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-36RH | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 290 lb-in [60 Hz] 310 lb-in [50 Hz] 32.9 N·m [60 Hz] 36 N·m [50 Hz] | Rated Speed (rpm) - 42 [50 Hz] 50 [60 Hz] | $834.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-60RH | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 380 lb-in 43 N·m | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | $859.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-90RH | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 450 lb-in 51.5 N·m | Rated Speed (rpm) - 20 [60 Hz] 17 [50 Hz] | $859.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-120RH | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 530 lb-in 60 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $859.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-180RH | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 530 lb-in 60 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | $859.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62SMT-3 | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Rated Torque - 30 lb-in [60 Hz] 35 lb-in [50 Hz] 3.4 N·m [60 Hz] 4 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $765.00 | CAD - |
Add To Cart
Request Quote |
BHI62SMT-5 | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Rated Torque - 49 lb-in [60 Hz] 59 lb-in [50 Hz] 5.6 N·m [60 Hz] 6.7 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | $765.00 | CAD - |
Add To Cart
Request Quote |
BHI62SMT-7.5 | Return Policy - | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Rated Torque - 74 lb-in [60 Hz] 89 lb-in [50 Hz] 10.1 N·m [50 Hz] 8.4 N·m [60 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | $765.00 | CAD - |
Add To Cart
Request Quote |