Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
200 W (1/4 HP) BH Series Three-Phase AC Motors & Gear Motors (Legacy)
Legacy / Discontinued Products
BH series motors provide 200 W (1/4 HP) output power and up to 530 lb-in of torque in a compact 4.09 in frame size.
- 200 W (1/4 HP)
- 4.09 in. (104 mm) Frame Size
- Permissible Torque
- Right-Angle Gear = 113 ~ 1680 lb-in (12.8 ~ 190 N·m)
- Cable or Terminal Box Type
- Brake Types Available
Clear
Filter
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft Gearhead
- Right-Angle Hollow Shaft Gearhead
Gear Ratio (X:1) (:1)
- 3
- 3.6
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
Type
- Terminal Box
- Cable
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Return Policy |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Orientation |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BHI62ST-9 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 107 lb-in [50 Hz] 89 lb-in [60 Hz] 10.1 N·m [60 Hz] 12.1 N·m [50 Hz] | Rated Speed (rpm) - 167 [50 Hz] 200 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-15 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 142 lb-in [60 Hz] 169 lb-in [50 Hz] 16.1 N·m [60 Hz] 19.2 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-18 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 171 lb-in [60 Hz] 200 lb-in [50 Hz] 19.4 N·m [60 Hz] 23.1 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-30 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 280 lb-in [60 Hz] 330 lb-in [50 Hz] 32.3 N·m [60 Hz] 38.4 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-36 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 340 lb-in [60 Hz] 350 lb-in [50 Hz] 38.7 N·m [60 Hz] 40 N·m [50 Hz] | Rated Speed (rpm) - 42 [50 Hz] 50 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-60 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-90 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 20 [60 Hz] 17 [50 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-120 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-180 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-6RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 48 lb-in [60 Hz] 57 lb-in [50 Hz] 5.5 N·m [60 Hz] 6.5 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-9RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 72 lb-in [60 Hz] 86 lb-in [50 Hz] 8.2 N·m [60 Hz] 9.8 N·m [50 Hz] | Rated Speed (rpm) - 167 [50 Hz] 200 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-15RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 121 lb-in [60 Hz] 144 lb-in [50 Hz] 13.7 N·m [60 Hz] 16.3 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-18RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 145 lb-in [60 Hz] 173 lb-in [50 Hz] 16.4 N·m [60 Hz] 19.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-30RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 240 lb-in [60 Hz] 280 lb-in [50 Hz] 27.4 N·m [60 Hz] 32.6 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-36RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 290 lb-in [60 Hz] 310 lb-in [50 Hz] 32.9 N·m [60 Hz] 36 N·m [50 Hz] | Rated Speed (rpm) - 42 [50 Hz] 50 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-60RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 380 lb-in 43 N·m | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-90RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 450 lb-in 51.5 N·m | Rated Speed (rpm) - 20 [60 Hz] 17 [50 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-120RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 530 lb-in 60 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-180RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 530 lb-in 60 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-3 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 30 lb-in [60 Hz] 35 lb-in [50 Hz] 3.4 N·m [60 Hz] 4 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-5 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 49 lb-in [60 Hz] 59 lb-in [50 Hz] 5.6 N·m [60 Hz] 6.7 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-7.5 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 74 lb-in [60 Hz] 89 lb-in [50 Hz] 10.1 N·m [50 Hz] 8.4 N·m [60 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-12.5 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 118 lb-in [60 Hz] 141 lb-in [50 Hz] 13.4 N·m [60 Hz] 16 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-25 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 230 lb-in [60 Hz] 280 lb-in [50 Hz] 26.9 N·m [60 Hz] 32 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ST-50 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Orientation - | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |