COMPANY HEADER

BH series motors provide 200 W (1/4 HP) output power and up to 530 lb-in of torque in a compact 4.09 in frame size.

  • 200 W (1/4 HP)
  • 4.09 in. (104 mm) Frame Size
  • Permissible Torque
    • Right-Angle Gear = 113 ~ 1680 lb-in (12.8 ~ 190 N·m)
  • Cable or Terminal Box Type
  • Brake Types Available
1 - 25 of 136 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Orientation

Output Shaft Diameter

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

CAD

Add To Cart/Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A N/A 18 mm N/A Not Equipped N/A 350 lb-in  40 N·m   N/A 12.5 [50 Hz] 15 [60 Hz] $437.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A N/A 18 mm N/A Not Equipped N/A 350 lb-in  40 N·m   N/A 10 [50 Hz] 12 [60 Hz] $437.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A N/A 18 mm N/A Not Equipped N/A 350 lb-in  40 N·m   N/A 8.3 [50 Hz] 10 [60 Hz] $437.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Solid Shaft Gearhead N/A 5 :1 N/A N/A 22 mm N/A Not Equipped N/A 40 lb-in [60 Hz]  47 lb-in [50 Hz]  4.6 N·m [60 Hz]  5.4 N·m [50 Hz]   N/A 300 [50 Hz] 360 [60 Hz] $481.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Solid Shaft Gearhead N/A 6 :1 N/A N/A 22 mm N/A Not Equipped N/A 48 lb-in [60 Hz]  57 lb-in [50 Hz]  5.5 N·m [60 Hz]  6.5 N·m [50 Hz]   N/A 250 [50 Hz] 300 [60 Hz] $481.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Solid Shaft Gearhead N/A 7.5 :1 N/A N/A 22 mm N/A Not Equipped N/A 60 lb-in [60 Hz]  72 lb-in [50 Hz]  6.8 N·m [60 Hz]  8.2 N·m [50 Hz]   N/A 200 [50 Hz] 240 [60 Hz] $481.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Solid Shaft Gearhead N/A 9 :1 N/A N/A 22 mm N/A Not Equipped N/A 72 lb-in [60 Hz]  86 lb-in [50 Hz]  8.2 N·m [60 Hz]  9.8 N·m [50 Hz]   N/A 167 [50 Hz] 200 [60 Hz] $481.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Solid Shaft Gearhead N/A 12.5 :1 N/A N/A 22 mm N/A Not Equipped N/A 100 lb-in [60 Hz]  120 lb-in [50 Hz]  11.4 N·m [60 Hz]  13.6 N·m [50 Hz]   N/A 120 [50 Hz] 144 [60 Hz] $481.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Solid Shaft Gearhead N/A 15 :1 N/A N/A 22 mm N/A Not Equipped N/A 121 lb-in [60 Hz]  144 lb-in [50 Hz]  13.7 N·m [60 Hz]  16.3 N·m [50 Hz]   N/A 100 [50 Hz] 120 [60 Hz] $481.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Solid Shaft Gearhead N/A 18 :1 N/A N/A 22 mm N/A Not Equipped N/A 145 lb-in [60 Hz]  173 lb-in [50 Hz]  16.4 N·m [60 Hz]  19.6 N·m [50 Hz]   N/A 83 [50 Hz] 100 [60 Hz] $481.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Solid Shaft Gearhead N/A 25 :1 N/A N/A 22 mm N/A Not Equipped N/A 200 lb-in [60 Hz]  240 lb-in [50 Hz]  22.8 N·m [60 Hz]  27.2 N·m [50 Hz]   N/A 60 [50 Hz] 72 [60 Hz] $481.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Solid Shaft Gearhead N/A 30 :1 N/A N/A 22 mm N/A Not Equipped N/A 240 lb-in [60 Hz]  280 lb-in [50 Hz]  27.4 N·m [60 Hz]  32.6 N·m [50 Hz]   N/A 50 [50 Hz] 60 [60 Hz] $481.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Solid Shaft Gearhead N/A 36 :1 N/A N/A 22 mm N/A Not Equipped N/A 290 lb-in [60 Hz]  310 lb-in [50 Hz]  32.9 N·m [60 Hz]  36 N·m [50 Hz]   N/A 42 [50 Hz] 50 [60 Hz] $481.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Solid Shaft Gearhead N/A 50 :1 N/A N/A 22 mm N/A Not Equipped N/A 350 lb-in  40 N·m   N/A 30 [50 Hz] 36 [60 Hz] $504.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Solid Shaft Gearhead N/A 60 :1 N/A N/A 22 mm N/A Not Equipped N/A 380 lb-in  43 N·m   N/A 25 [50 Hz] 30 [60 Hz] $504.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Solid Shaft Gearhead N/A 75 :1 N/A N/A 22 mm N/A Not Equipped N/A 410 lb-in  47 N·m   N/A 20 [50 Hz] 24 [60 Hz] $504.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Solid Shaft Gearhead N/A 90 :1 N/A N/A 22 mm N/A Not Equipped N/A 450 lb-in  51.5 N·m   N/A 20 [60 Hz] 17 [50 Hz] $504.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Solid Shaft Gearhead N/A 100 :1 N/A N/A 22 mm N/A Not Equipped N/A 480 lb-in  54.5 N·m   N/A 15 [50 Hz] 18 [60 Hz] $504.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Solid Shaft Gearhead N/A 120 :1 N/A N/A 22 mm N/A Not Equipped N/A 530 lb-in  60 N·m   N/A 12.5 [50 Hz] 15 [60 Hz] $504.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Solid Shaft Gearhead N/A 150 :1 N/A N/A 22 mm N/A Not Equipped N/A 503 lb-in [50 Hz]  530 lb-in [60 Hz]  60 N·m   N/A 10 [50 Hz] 12 [60 Hz] $504.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Solid Shaft Gearhead N/A 180 :1 N/A N/A 22 mm N/A Not Equipped N/A 530 lb-in  60 N·m   N/A 8.3 [50 Hz] 10 [60 Hz] $504.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 5 :1 N/A N/A 25 mm N/A Not Equipped N/A 40 lb-in [60 Hz]  47 lb-in [50 Hz]  4.6 N·m [60 Hz]  5.4 N·m [50 Hz]   N/A 300 [50 Hz] 360 [60 Hz] $488.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 6 :1 N/A N/A 25 mm N/A Not Equipped N/A 48 lb-in [60 Hz]  57 lb-in [50 Hz]  5.5 N·m [60 Hz]  6.5 N·m [50 Hz]   N/A 250 [50 Hz] 300 [60 Hz] $488.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 7.5 :1 N/A N/A 25 mm N/A Not Equipped N/A 60 lb-in [60 Hz]  72 lb-in [50 Hz]  6.8 N·m [60 Hz]  8.2 N·m [50 Hz]   N/A 200 [50 Hz] 240 [60 Hz] $488.00 N/A Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Three-Phase 200/220/230 VAC N/A Right-Angle Hollow Shaft Gearhead N/A 9 :1 N/A N/A 25 mm N/A Not Equipped N/A 72 lb-in [60 Hz]  86 lb-in [50 Hz]  8.2 N·m [60 Hz]  9.8 N·m [50 Hz]   N/A 167 [50 Hz] 200 [60 Hz] $488.00 N/A Add To Cart
Request Quote
1 - 25 of 136 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »