Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
BLE Series Brushless DC Motor Speed Control Systems (Legacy)
Legacy / Discontinued Products
The BLE Series sets a new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
- Wide speed range
- Excellent speed stability
- Compact & high power
- Energy saving
- Frames sizes from 2.36 in. to 3.54 in.
- Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
- Rated torque up to 68 N-m (600 lb-in)
- Electromagnetic brake type
- IP65 Protection
- 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module
Clear
Filter
Output Power
- 30 W (1/25 HP)
- 60 W (1/12 HP)
- 120 W (1/6 HP)
Power Supply
- Single-Phase 100-120 VAC
- Single-Phase 200-240 VAC
- Three-Phase 200-240 VAC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Control Module Included
- No
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
Degree of Protection (Motor) |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BLE23CA | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 0.88 lb-in0.10 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 100 ~ 4000 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23CM100F | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 75 lb-in8.5 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 40 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23CM100S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 40 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23CM10F | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 7.5 lb-in0.85 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 10 ~ 400 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23CM10S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 7.9 lb-in0.9 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 10 ~ 400 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23CM15F | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 11.5 lb-in1.3 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 6.7 ~ 267 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23CM15S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 12.3 lb-in1.4 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 6.7 ~ 267 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23CM200F | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 150 lb-in17 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.5 ~ 20 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23CM200S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.5 ~ 20 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23CM20F | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 5 ~ 200 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23CM20S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 5 ~ 200 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23CM30F | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 23 lb-in2.6 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 3.3 ~ 133 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23CM30S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 23 lb-in2.6 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 3.3 ~ 133 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23CM50F | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 2 ~ 80 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23CM50S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 2 ~ 80 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23CM5F | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 3.5 lb-in0.4 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 20 ~ 800 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23CM5S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 3.90 lb-in0.45 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 20 ~ 800 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23CMA | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 0.88 lb-in0.10 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 100 ~ 4000 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23S100F | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 75 lb-in8.5 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1 ~ 40 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23S100S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1 ~ 40 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23S10F | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 7.5 lb-in0.85 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 10 ~ 400 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23S10S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 7.9 lb-in0.9 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 10 ~ 400 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23S15F | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 11.5 lb-in1.3 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 6.7 ~ 267 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23S15S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 12.3 lb-in1.4 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 6.7 ~ 267 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |
BLE23S200F | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 150 lb-in17 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.5 ~ 20 | Request Quote | Degree of Protection (Motor) - IP65 | CAD - | Request Quote |