Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
BMU Series Brushless DC Motor Speed Control Systems (Old Connector)
Legacy / Discontinued Products
The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Combination-type Parallel Shaft and Right-Angle Hollow Shaft Geared models are available in standard, IP65 and IP66 rated versions.
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
Clear
Filter
Output Power
- 30 W (1/25 HP)
- 60 W (1/12 HP)
- 120 W (1/6 HP)
- 200 W (1/4 HP)
- 400 W (1/2 HP)
Power Supply
- Single-Phase 100-120 VAC
- Single-Phase / Three-Phase 200-240 VAC
- Three-Phase 200-240 VAC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Output Shaft
- Imperial
- Metric
Degree of Protection (Motor)
- IP40
- IP65
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
BMU6200SC-15 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote | Request Quote |
BMU6200SC-20 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote | Request Quote |
BMU6200SC-30 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 145 lb-in16.4 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 21000 oz-in²3900 kg·m² | Request Quote | Request Quote |
BMU6200SC-50 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 240 lb-in27.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 51000 oz-in²9300 kg·m² | Request Quote | Request Quote |
BMU6200SC-100 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 98000 oz-in²18000 kg·m² | Request Quote | Request Quote |
BMU6200SC-200 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP40 | Rated Torque - 610 lb-in70 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 200000 oz-in²37000 kg·m² | Request Quote | Request Quote |
BMU6200SCP-5A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 25 lb-in2.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 550 oz-in²100 kg·m² | Request Quote | Request Quote |
BMU6200SCP-10A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 2500 oz-in²460 kg·m² | Request Quote | Request Quote |
BMU6200SCP-15A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote | Request Quote |
BMU6200SCP-20A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote | Request Quote |
BMU6200SCP-30A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 145 lb-in16.4 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 21000 oz-in²3900 kg·m² | Request Quote | Request Quote |
BMU6200SCP-50A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 240 lb-in27.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 51000 oz-in²9300 kg·m² | Request Quote | Request Quote |
BMU6200SCP-100A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 98000 oz-in²18000 kg·m² | Request Quote | Request Quote |
BMU6200SCP-200A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 610 lb-in70 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 200000 oz-in²37000 kg·m² | Request Quote | Request Quote |
BMU6200SCP-5 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 25 lb-in2.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 550 oz-in²100 kg·m² | Request Quote | Request Quote |
BMU6200SCP-10 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 2500 oz-in²460 kg·m² | Request Quote | Request Quote |
BMU6200SCP-15 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote | Request Quote |
BMU6200SCP-20 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote | Request Quote |
BMU6200SCP-30 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 145 lb-in16.4 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 21000 oz-in²3900 kg·m² | Request Quote | Request Quote |
BMU6200SCP-50 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 240 lb-in27.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 51000 oz-in²9300 kg·m² | Request Quote | Request Quote |
BMU6200SCP-100 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 450 lb-in51.6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 98000 oz-in²18000 kg·m² | Request Quote | Request Quote |
BMU6200SCP-200 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 610 lb-in70 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 200000 oz-in²37000 kg·m² | Request Quote | Request Quote |
BMU6400SS-5A | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 50.40 lb-in5.7 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 550 oz-in²100 x 10-4 kg·m² | Request Quote | Request Quote |
BMU6400SS-10A | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 100.80 lb-in11.4 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 2500 oz-in²460 x 10-4 kg·m² | Request Quote | Request Quote |
BMU6400SS-15A | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 151.30 lb-in17.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 x 10-4 kg·m² | Request Quote | Request Quote |