Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
BMU Series Brushless DC Motor Speed Control Systems (Old Connector)
Legacy / Discontinued Products
The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Combination-type Parallel Shaft and Right-Angle Hollow Shaft Geared models are available in standard, IP65 and IP66 rated versions.
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
Clear
Filter
Output Power
- 30 W (1/25 HP)
- 60 W (1/12 HP)
- 120 W (1/6 HP)
- 200 W (1/4 HP)
- 400 W (1/2 HP)
Power Supply
- Single-Phase 100-120 VAC
- Single-Phase / Three-Phase 200-240 VAC
- Three-Phase 200-240 VAC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Output Shaft
- Imperial
- Metric
Degree of Protection (Motor)
- IP40
- IP65
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
BMU460SCP-30 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 46 lb-in5.2 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 4400 oz-in²800 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SCP-50 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 12000 oz-in²2200 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SCP-100 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 34000 oz-in²6200 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SCP-200 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 66000 oz-in²12000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SA-5A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 7.9 lb-in0.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 120 oz-in²22 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SA-10A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 520 oz-in²95 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SA-15A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 23 lb-in2.7 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 1200 oz-in²220 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SA-20A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 1910 oz-in²350 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SA-30A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 46 lb-in5.2 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 4400 oz-in²800 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SA-50A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 12000 oz-in²2200 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SA-100A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 34000 oz-in²6200 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SA-200A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 66000 oz-in²12000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SAP-5A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 7.9 lb-in0.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 120 oz-in²22 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SAP-10A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 520 oz-in²95 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SAP-15A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 23 lb-in2.7 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 1200 oz-in²220 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SAP-20A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 1910 oz-in²350 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SAP-30A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 46 lb-in5.2 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 4400 oz-in²800 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SAP-50A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 12000 oz-in²2200 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SAP-100A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 34000 oz-in²6200 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SAP-200A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP65 | Rated Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 66000 oz-in²12000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SC-5A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 7.9 lb-in0.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | Permissible Load Inertia - 120 oz-in²22 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SC-10A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) - 8 ~ 400 | Permissible Load Inertia - 520 oz-in²95 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SC-15A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 23 lb-in2.7 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 1200 oz-in²220 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SC-20A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 1910 oz-in²350 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SC-30A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Degree of Protection (Motor) - IP40 | Rated Torque - 46 lb-in5.2 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 4400 oz-in²800 kg·m² | Request Quote |
Add To Cart
Request Quote |