Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
This category has 2,016 items. Only the first 1000 records are returned.
Brother Gear Motors (Mid Series Legacy)
Legacy / Discontinued Products
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
![](/Asset/cert_culus_ce.jpg)
Clear
Filter
Voltage (VAC)
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
- Three-Phase 200/220/230 VAC
- Three-Phase 460 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft Gearhead
- Right-Angle Hollow Shaft Gearhead
Gear Ratio (X:1) (:1)
- 5
- 7.5
- 10
- 12.5
- 15
- 20
- 25
- 30
- 40
- 50
- 60
- 80
- 100
- 160
- 120
- 200
- 240
- 300
- 375
- 450
Mount
- Flange Mount
- Foot Mount
- Hollow Shaft
Shaft Arrangement
- Right Shaft
- Left Shaft
- Double Shaft
Type
- Terminal Box
Electromagnetic Brake
- Equipped
- Not Equipped
Degree of Protection
- IP65
- IP44
- IP40
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L28N060-BML1S | Frame Size - 6.57 in166.88 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 1037 lb-in 117.2 N·m | Rated Speed (rpm) - 28 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L28N080-BML1S | Frame Size - 6.57 in166.88 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 1383 lb-in 156.3 N·m | Rated Speed (rpm) - 21 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L32N100-BML1S | Frame Size - 7.80 in198.12 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 1728 lb-in 195.2 N·m | Rated Speed (rpm) - 17 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L32N120-BML1S | Frame Size - 7.80 in198.12 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 2074 lb-in 234.3 N·m | Rated Speed (rpm) - 14 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L32N160-BML1S | Frame Size - 7.80 in198.12 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 2765 lb-in 312.4 N·m | Rated Speed (rpm) - 10.60 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L32N200-BML1S | Frame Size - 7.80 in198.12 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 3457 lb-in 390.6 N·m | Rated Speed (rpm) - 8.50 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L22N005-BML5S | Frame Size - 5.47 in138.94 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 89 lb-in 10.1 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L22N010-BML5S | Frame Size - 5.47 in138.94 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 178 lb-in 20.1 N·m | Rated Speed (rpm) - 170 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L22N015-BML5S | Frame Size - 5.47 in138.94 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 268 lb-in 30.3 N·m | Rated Speed (rpm) - 113 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L22N020-BML5S | Frame Size - 5.47 in138.94 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 357 lb-in 40.3 N·m | Rated Speed (rpm) - 85 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L22N025-BML5S | Frame Size - 5.47 in138.94 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 446 lb-in 50.4 N·m | Rated Speed (rpm) - 68 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L28N030-BML5S | Frame Size - 6.57 in166.88 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 535 lb-in 60.4 N·m | Rated Speed (rpm) - 57 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L28N040-BML5S | Frame Size - 6.57 in166.88 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 691 lb-in 78.1 N·m | Rated Speed (rpm) - 42 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L28N050-BML5S | Frame Size - 6.57 in166.88 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 864 lb-in 97.6 N·m | Rated Speed (rpm) - 34 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L28N060-BML5S | Frame Size - 6.57 in166.88 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 1037 lb-in 117.2 N·m | Rated Speed (rpm) - 28 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L28N080-BML5S | Frame Size - 6.57 in166.88 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 1383 lb-in 156.3 N·m | Rated Speed (rpm) - 21 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L32N100-BML5S | Frame Size - 7.80 in198.12 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 1728 lb-in 195.2 N·m | Rated Speed (rpm) - 17 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L32N120-BML5S | Frame Size - 7.80 in198.12 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 2074 lb-in 234.3 N·m | Rated Speed (rpm) - 14 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L32N160-BML5S | Frame Size - 7.80 in198.12 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 2765 lb-in 312.4 N·m | Rated Speed (rpm) - 10.60 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L32N200-BML5S | Frame Size - 7.80 in198.12 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 3457 lb-in 390.6 N·m | Rated Speed (rpm) - 8.50 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L22N005-BML6S | Frame Size - 5.47 in138.94 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 89 lb-in 10.1 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L22N010-BML6S | Frame Size - 5.47 in138.94 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 178 lb-in 20.1 N·m | Rated Speed (rpm) - 170 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L22N015-BML6S | Frame Size - 5.47 in138.94 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 268 lb-in 30.3 N·m | Rated Speed (rpm) - 113 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L22N020-BML6S | Frame Size - 5.47 in138.94 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 357 lb-in 40.3 N·m | Rated Speed (rpm) - 85 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |
G3L22N025-BML6S | Frame Size - 5.47 in138.94 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 446 lb-in 50.4 N·m | Rated Speed (rpm) - 68 | Brake Type - | Degree of Protection - IP40 | Request Quote | Request Quote |