Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
BXII Series Brushless DC Motor Speed Control Systems (Legacy)
Legacy / Discontinued Products
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
Clear
Filter
Output Power
- 30 W (1/25 HP)
- 60 W (1/12 HP)
- 120 W (1/6 HP)
- 200 W (1/4 HP)
- 400 W (1/2 HP)
Power Supply
- Single-Phase 100-120 VAC
- Single-Phase, Three-Phase 200-240 VAC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
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
---|---|---|---|---|---|---|---|---|---|
BXS230CM-5FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 3.5 lb-in0.4 N·m | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
BXS460A-5S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.9 lb-in0.9 N·m | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
BXS460A-5FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.5 lb-in0.85 N·m | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
BXS460AM-5S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.9 lb-in0.9 N·m | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
BXS460AM-5FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.5 lb-in0.85 N·m | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
BXS460C-5S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.9 lb-in0.9 N·m | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
BXS460C-5FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.5 lb-in0.85 N·m | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
BXS460CM-5S | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.9 lb-in0.9 N·m | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
BXS460CM-5FR | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.5 lb-in0.85 N·m | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
BXS5120A-5S | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
BXS5120A-5FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
BXS5120AM-5S | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
BXS5120AM-5FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
BXS5120C-5S | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
BXS5120C-5FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
BXS5120CM-5S | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
BXS5120CM-5FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
BXS6200A-5S | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
BXS6200AM-5S | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
BXS6200C-5S | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
BXS6200CM-5S | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
BXS6400C-5S | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
BXS6400C-5FR | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
BXS6400CM-5S | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
BXS6400CM-5FR | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Equipped | Request Quote | Request Quote |