La siguiente información está en inglés

This category has 2,101 items. Only the first 1000 records are returned.

Approved under typical international safety standards; bears the CE marking. Conformance with global power-supply voltages.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models
126 - 150 of 1000 | Results Per Page | View |
« 6 7 8 9 10 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
Sort by
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 9 :1 - Parallel Shaft Gearhead - Terminal Box - 2.6 - 166 [200 VAC, 50 Hz] 200 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 12.5 :1 - Parallel Shaft Gearhead - Terminal Box - 3.7 - 120 [200 VAC, 50 Hz] 144 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 15 :1 - Parallel Shaft Gearhead - Terminal Box - 4.4 - 100 [200 VAC, 50 Hz] 120 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 18 :1 - Parallel Shaft Gearhead - Terminal Box - 5.3 - 83 [200 VAC, 50 Hz] 100 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 25 :1 - Parallel Shaft Gearhead - Terminal Box - 6.6 - 60 [200 VAC, 50 Hz] 72 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 30 :1 - Parallel Shaft Gearhead - Terminal Box - 7.9 - 50 [200 VAC, 50 Hz] 60 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 36 :1 - Parallel Shaft Gearhead - Terminal Box - 9.7 - 41 [200 VAC, 50 Hz] 50 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 50 :1 - Parallel Shaft Gearhead - Terminal Box - 12.3 - 30 [200 VAC, 50 Hz] 36 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 60 :1 - Parallel Shaft Gearhead - Terminal Box - 14.1 - 25 [200 VAC, 50 Hz] 30 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 75 :1 - Parallel Shaft Gearhead - Terminal Box - 17.7 - 20 [200 VAC, 50 Hz] 24 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 90 :1 - Parallel Shaft Gearhead - Terminal Box - 21 - 16 [200 VAC, 50 Hz] 20 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 100 :1 - Parallel Shaft Gearhead - Terminal Box - 23 - 15 [200 VAC, 50 Hz] 18 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 120 :1 - Parallel Shaft Gearhead - Terminal Box - 26 - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 150 :1 - Parallel Shaft Gearhead - Terminal Box - 26 - 10 [200 VAC, 50 Hz] 12 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 180 :1 - Parallel Shaft Gearhead - Terminal Box - 26 - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 3 :1 - Parallel Shaft Gearhead - Lead Wire - 2.3 - 600 Request Quote Add To Cart
Request Quote
- Induction Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 3.6 :1 - Parallel Shaft Gearhead - Lead Wire - 2.7 - 500 Request Quote Add To Cart
Request Quote
- Induction Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 5 :1 - Parallel Shaft Gearhead - Lead Wire - 3.8 - 360 Request Quote Add To Cart
Request Quote
- Induction Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 6 :1 - Parallel Shaft Gearhead - Lead Wire - 4.5 - 300 Request Quote Add To Cart
Request Quote
- Induction Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 7.5 :1 - Parallel Shaft Gearhead - Lead Wire - 5.6 - 240 Request Quote Add To Cart
Request Quote
- Induction Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 9 :1 - Parallel Shaft Gearhead - Lead Wire - 6.8 - 200 Request Quote Add To Cart
Request Quote
- Induction Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 12.5 :1 - Parallel Shaft Gearhead - Lead Wire - 9.7 - 144 Request Quote Add To Cart
Request Quote
- Induction Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 15 :1 - Parallel Shaft Gearhead - Lead Wire - 11.5 - 120 Request Quote Add To Cart
Request Quote
- Induction Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 18 :1 - Parallel Shaft Gearhead - Lead Wire - 13.2 - 100 Request Quote Add To Cart
Request Quote
- Induction Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 25 :1 - Parallel Shaft Gearhead - Lead Wire - 16.8 - 72 Request Quote Add To Cart
Request Quote
126 - 150 of 1000 | Results Per Page | View |
« 6 7 8 9 10 »  

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved