Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
This category has 2,101 items. Only the first 1000 records are returned.
World K Series Induction Motors (Legacy)
Legacy / Discontinued Products
Approved under typical international safety standards; bears the CE marking. Conformance with global power-supply voltages.
- Frame sizes from 1.65 in to 3.54 in
- Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
- Rated torque from 0.07 lb-in to 260 lb-in
- Geared and round shaft models
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
4IK25GN-CWE / 4GN9KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 13.2 [50 Hz] 10.6 [60 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN12.5KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 15 [60 Hz] 18.5 [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN15KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 22 [50 Hz] 18.5 [60 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN18KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 26 [50 Hz] 22 [60 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN25KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 32 [50 Hz] 27 [60 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN30KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 39 [50 Hz] 32 [60 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN36KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 47 [50 Hz] 39 [60 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN50KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 49 [60 Hz] 60 [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN60KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 59 [60 Hz] 70 [50 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN75KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN90KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN100KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN120KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN150KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN180KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWTE / 4GN3KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 4.4 [50 Hz] 3.6 [60 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWTE / 4GN3.6KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 5.3 [50 Hz] 4.4 [60 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWTE / 4GN5KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 7.3 [50 Hz] 6.1 [60 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWTE / 4GN6KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 8.8 [50 Hz] 7.3 [60 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWTE / 4GN7.5KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 10.6 [50 Hz] 8.8 [60 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWTE / 4GN9KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 13.2 [50 Hz] 10.6 [60 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWTE / 4GN12.5KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 15 [60 Hz] 18.5 [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWTE / 4GN15KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 22 [50 Hz] 18.5 [60 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWTE / 4GN18KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 26 [50 Hz] 22 [60 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWTE / 4GN25KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 32 [50 Hz] 27 [60 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote |
Add To Cart
Request Quote |