Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
This category has 2,101 items. Only the first 1000 records are returned.
World K Series Induction Motors (Legacy)
Legacy / Discontinued Products
Approved under typical international safety standards; bears the CE marking. Conformance with global power-supply voltages.
- Frame sizes from 1.65 in to 3.54 in
- Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
- Rated torque from 0.07 lb-in to 260 lb-in
- Geared and round shaft models
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
5IK90GU-ECH / 5GU60KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK90GU-ECH / 5GU75KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK90GU-ECH / 5GU90KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK90GU-ECH / 5GU100KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK90GU-ECH / 5GU120KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK90GU-ECH / 5GU150KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK90GU-ECH / 5GU180KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK90GU-ECH / 5GU50KHA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - High-Power Parallel Shaft | Type - Conduit Box | Rated Torque (lb-in) - 210 | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK90GU-ECH / 5GU60KHA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - High-Power Parallel Shaft | Type - Conduit Box | Rated Torque (lb-in) - 250 [50 Hz] 230 [60 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK90GU-ECH / 5GU75KHA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - High-Power Parallel Shaft | Type - Conduit Box | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK90GU-ECH / 5GU90KHA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - High-Power Parallel Shaft | Type - Conduit Box | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK90GU-ECH / 5GU100KHA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - High-Power Parallel Shaft | Type - Conduit Box | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK90GU-ECH / 5GU120KHA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - High-Power Parallel Shaft | Type - Conduit Box | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK90GU-ECH / 5GU150KHA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - High-Power Parallel Shaft | Type - Conduit Box | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK90GU-ECH / 5GU180KHA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - High-Power Parallel Shaft | Type - Conduit Box | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK90GU-FCH / 5GU3KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 12.3 | Rated Speed (rpm) - 600 | Request Quote |
Add To Cart
Request Quote |
5IK90GU-FCH / 5GU3.6KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 15 | Rated Speed (rpm) - 500 | Request Quote |
Add To Cart
Request Quote |
5IK90GU-FCH / 5GU5KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 21 | Rated Speed (rpm) - 360 | Request Quote |
Add To Cart
Request Quote |
5IK90GU-FCH / 5GU6KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 24 | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
5IK90GU-FCH / 5GU7.5KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 31 | Rated Speed (rpm) - 240 | Request Quote |
Add To Cart
Request Quote |
5IK90GU-FCH / 5GU9KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 38 | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
5IK90GU-FCH / 5GU12.5KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 46 | Rated Speed (rpm) - 144 | Request Quote |
Add To Cart
Request Quote |
5IK90GU-FCH / 5GU15KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 56 | Rated Speed (rpm) - 120 | Request Quote |
Add To Cart
Request Quote |
5IK90GU-FCH / 5GU18KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 68 | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
5IK90GU-FCH / 5GU25KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 85 | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |