Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
This category has 2,101 items. Only the first 1000 records are returned.
World K Series Induction Motors (Legacy)
Legacy / Discontinued Products
Approved under typical international safety standards; bears the CE marking. Conformance with global power-supply voltages.
- Frame sizes from 1.65 in to 3.54 in
- Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
- Rated torque from 0.07 lb-in to 260 lb-in
- Geared and round shaft models
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
0IK1GN-AUL / 0GN3KA | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 0.168 | Rated Speed (rpm) - 600 | Request Quote |
Add To Cart
Request Quote |
0IK1GN-AUL / 0GN3.6KA | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 0.2 | Rated Speed (rpm) - 500 | Request Quote |
Add To Cart
Request Quote |
0IK1GN-AUL / 0GN5KA | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 0.28 | Rated Speed (rpm) - 360 | Request Quote |
Add To Cart
Request Quote |
0IK1GN-AUL / 0GN6KA | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 0.34 | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
0IK1GN-AUL / 0GN7.5KA | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 0.43 | Rated Speed (rpm) - 240 | Request Quote |
Add To Cart
Request Quote |
0IK1GN-AUL / 0GN9KA | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 0.51 | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
0IK1GN-AUL / 0GN12.5KA | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 0.64 | Rated Speed (rpm) - 144 | Request Quote |
Add To Cart
Request Quote |
0IK1GN-AUL / 0GN15KA | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 0.77 | Rated Speed (rpm) - 120 | Request Quote |
Add To Cart
Request Quote |
0IK1GN-AUL / 0GN18KA | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 0.97 | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
0IK1GN-AUL / 0GN25KA | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 1.15 | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
0IK1GN-AUL / 0GN30KA | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 1.41 | Rated Speed (rpm) - 60 | Request Quote |
Add To Cart
Request Quote |
0IK1GN-AUL / 0GN36KA | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 1.68 | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
0IK1GN-AUL / 0GN50KA | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 2.3 | Rated Speed (rpm) - 36 | Request Quote |
Add To Cart
Request Quote |
0IK1GN-AUL / 0GN60KA | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 2.8 | Rated Speed (rpm) - 30 | Request Quote |
Add To Cart
Request Quote |
0IK1GN-AUL / 0GN75KA | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 3 | Rated Speed (rpm) - 24 | Request Quote |
Add To Cart
Request Quote |
0IK1GN-AUL / 0GN90KA | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 3.7 | Rated Speed (rpm) - 20 | Request Quote |
Add To Cart
Request Quote |
0IK1GN-AUL / 0GN100KA | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 4.1 | Rated Speed (rpm) - 18 | Request Quote |
Add To Cart
Request Quote |
0IK1GN-AUL / 0GN120KA | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 5 | Rated Speed (rpm) - 15 | Request Quote |
Add To Cart
Request Quote |
0IK1GN-AUL / 0GN150KA | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 6.2 | Rated Speed (rpm) - 12 | Request Quote |
Add To Cart
Request Quote |
0IK1GN-AUL / 0GN180KA | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 7.5 | Rated Speed (rpm) - 10 | Request Quote |
Add To Cart
Request Quote |
2IK6GN-AWU / 2GN3KA | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 0.88 | Rated Speed (rpm) - 600 | Request Quote |
Add To Cart
Request Quote |
2IK6GN-AWU / 2GN3.6KA | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 1.06 | Rated Speed (rpm) - 500 | Request Quote |
Add To Cart
Request Quote |
2IK6GN-AWU / 2GN5KA | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 1.5 | Rated Speed (rpm) - 360 | Request Quote |
Add To Cart
Request Quote |
2IK6GN-AWU / 2GN6KA | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 1.77 | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
2IK6GN-AWU / 2GN7.5KA | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 2.2 | Rated Speed (rpm) - 240 | Request Quote |
Add To Cart
Request Quote |