Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
DSC Series Speed Control Motor Packages - Legacy
Legacy / Discontinued Products
The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
Clear
Filter
Motor Type
- AC Motor
Output Power
- 6 W (1/125 HP)
- 15 W (1/50 HP)
- 25 W (1/30 HP)
- 40 W (1/19 HP)
- 60 W (1/12 HP)
- 90 W (1/8 HP)
Power Supply
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
Gear Ratio (X:1) (:1)
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
- 250
- 300
- 360
Output Shaft
- Imperial
- Metric
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
DSCI540UA-12.5V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 31 lb-in3.60 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Request Quote | Request Quote |
DSCI540UA-15V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 38 lb-in4.30 N·m | Variable Speed Range (r/min) - 6 ~ 106 | Request Quote | Request Quote |
DSCI540UA-18V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 46 lb-in5.20 N·m | Variable Speed Range (r/min) - 5 ~ 88 | Request Quote | Request Quote |
DSCI540UA-25V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 61 lb-in6.90 N·m | Variable Speed Range (r/min) - 3.6 ~ 64 | Request Quote | Request Quote |
DSCI540UA-30V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 73 lb-in8.30 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Request Quote | Request Quote |
DSCI540UA-36V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 87 lb-in9.9 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | Request Quote | Request Quote |
DSCI540UA-50V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 122 lb-in13.80 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Request Quote | Request Quote |
DSCI540UA-60V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 146 lb-in16.50 N·m | Variable Speed Range (r/min) - 1.5 ~ 26 | Request Quote | Request Quote |
DSCI540UA-75V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 182 lb-in20.60 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | Request Quote | Request Quote |
DSCI540UA-90V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 210 lb-in24.80 N·m | Variable Speed Range (r/min) - 1 ~ 17.7 | Request Quote | Request Quote |
DSCI540UA-100V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 240 lb-in27.50 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | Request Quote | Request Quote |
DSCI540UA-120V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.75 ~ 13.3 | Request Quote | Request Quote |
DSCI540UA-150V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.6 ~ 10.6 | Request Quote | Request Quote |
DSCI540UA-180V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | Request Quote | Request Quote |
DSCI540UA-250V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.36 ~ 6.4 | Request Quote | Request Quote |
DSCI540UA-300V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.3 ~ 5.3 | Request Quote | Request Quote |
DSCI540EC-5V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 12.30 lb-in1.40 N·m |
Variable Speed Range (r/min)
- 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
Request Quote | Request Quote |
DSCI540EC-6V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 15 lb-in1.70 N·m |
Variable Speed Range (r/min)
- 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
Request Quote | Request Quote |
DSCI540EC-7.5V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 19.40 lb-in2.20 N·m |
Variable Speed Range (r/min)
- 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
Request Quote | Request Quote |
DSCI540EC-9V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 23 lb-in2.60 N·m |
Variable Speed Range (r/min)
- 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
Request Quote | Request Quote |
DSCI540EC-12.5V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 31 lb-in3.60 N·m |
Variable Speed Range (r/min)
- 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
Request Quote | Request Quote |
DSCI540EC-15V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 38 lb-in4.30 N·m |
Variable Speed Range (r/min)
- 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
Request Quote | Request Quote |
DSCI540EC-18V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 46 lb-in5.20 N·m |
Variable Speed Range (r/min)
- 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Request Quote | Request Quote |
DSCI540EC-25V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 61 lb-in6.90 N·m |
Variable Speed Range (r/min)
- 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
Request Quote | Request Quote |
DSCI540EC-30V | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 73 lb-in8.30 N·m |
Variable Speed Range (r/min)
- 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
Request Quote | Request Quote |