Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
MDS/MD Series Fan Kits (Discontinued)
Legacy / Discontinued Products
These products have been discontinued. Please contact your local sales office for replacement.
Item # |
Return Policy |
Frame Size |
Thickness |
Function |
Type |
Power Supply* |
Speed (r/min)* |
Max. Air Flow |
Max. Static Pressure |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
T-MD625B-24S-G | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.44 in62 mm | Thickness - 1 in.25.40 mm | Function - Pulse Sensor | Type - Lead Wire | Power Supply* - 24 VDC | Speed (r/min)* - 4000 | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Request Quote |
T-MD625B-24SHG | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.44 in62 mm | Thickness - 1 in.25.40 mm | Function - Pulse Sensor | Type - Connector | Power Supply* - 24 VDC | Speed (r/min)* - 4000 | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Request Quote |
T-MD825B-24S-G | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 3.15 in80 mm | Thickness - 1 in.25.40 mm | Function - Pulse Sensor | Type - Lead Wire | Power Supply* - 24 VDC | Speed (r/min)* - 3800 | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Request Quote |
T-MD825B-24SHG | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 3.15 in80 mm | Thickness - 1 in.25.40 mm | Function - Pulse Sensor | Type - Connector | Power Supply* - 24 VDC | Speed (r/min)* - 3800 | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Request Quote |
T-MD925A-24S-G | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 3.62 in92 mm | Thickness - 1 in.25.40 mm | Function - Pulse Sensor | Type - Lead Wire | Power Supply* - 24 VDC | Speed (r/min)* - 3400 | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Request Quote |
T-MD925A-24SHG | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 3.62 in92 mm | Thickness - 1 in.25.40 mm | Function - Pulse Sensor | Type - Connector | Power Supply* - 24 VDC | Speed (r/min)* - 3400 | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Request Quote |
T-MDS1225-12M-G | Return Policy - | Frame Size - 4.69 in119 mm | Thickness - 1 in.25.40 mm | Function - Low Speed Alarm - Electronic | Type - Lead Wire | Power Supply* - 12 VDC | Speed (r/min)* - 3000 | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | Request Quote |
T-MDS1225-12MHG | Return Policy - | Frame Size - 4.69 in119 mm | Thickness - 1 in.25.40 mm | Function - Low Speed Alarm - Electronic | Type - Connector | Power Supply* - 12 VDC | Speed (r/min)* - 3000 | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | Request Quote |
T-MDS1225-24M-G | Return Policy - | Frame Size - 4.69 in119 mm | Thickness - 1 in.25.40 mm | Function - Low Speed Alarm - Electronic | Type - Lead Wire | Power Supply* - 24 VDC | Speed (r/min)* - 3000 | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | Request Quote |
T-MDS1225-24MHG | Return Policy - | Frame Size - 4.69 in119 mm | Thickness - 1 in.25.40 mm | Function - Low Speed Alarm - Electronic | Type - Connector | Power Supply* - 24 VDC | Speed (r/min)* - 3000 | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | Request Quote |
T-MDS1751-24B-G | Return Policy - | Frame Size - 6.77 in172 mm | Thickness - 2.01 in.51 mm | Function - Low Speed Alarm - Contact | Type - Lead Wire | Power Supply* - 24 VDC | Speed (r/min)* - 3200 | Max. Air Flow - 212 CFM 6 m3/min | Max. Static Pressure - 0.549 inH2O 137 Pa | Request Quote |
T-MDS1751-24BHG | Return Policy - | Frame Size - 6.77 in172 mm | Thickness - 2.01 in.51 mm | Function - Low Speed Alarm - Contact | Type - Connector | Power Supply* - 24 VDC | Speed (r/min)* - 3200 | Max. Air Flow - 212 CFM 6 m3/min | Max. Static Pressure - 0.549 inH2O 137 Pa | Request Quote |