Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.
- NEMA 56C, 140TC and 180TC input flanges
Mount
- Flange Mount
- Foot Mount
Input Flange
- NEMA 140TC
- NEMA 180TC
- NEMA 56C
Input Power
- 1/2 HP
- 1 HP
- 2 HP
- 3 HP
Shaft/Gear Type
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft Gearhead
- Right-Angle Hollow Shaft Gearhead
Gear Ratio (X:1) (:1)
- 5
- 7
- 7.5
- 10
- 12
- 15
- 20
- 25
- 30
- 40
- 50
- 60
- 80
- 100
- 160
- 120
- 200
- 240
Shaft Arrangement
- Right Shaft
- Left Shaft
- Double Shaft
Item # |
Mount |
Input Flange |
Input Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Maximum Input Speed |
Torque (1800 r/min input) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
F3S30N005-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 81 lb-in | $660.00 |
Add To Cart
Request Quote |
F3S30N007-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 124 lb-in | $660.00 |
Add To Cart
Request Quote |
F3S30N010-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 168 lb-in | $660.00 |
Add To Cart
Request Quote |
F3S30N012-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 212 lb-in | $660.00 |
Add To Cart
Request Quote |
F3S30N015-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 239 lb-in | $660.00 |
Add To Cart
Request Quote |
F3S30N020-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 327 lb-in | $660.00 |
Add To Cart
Request Quote |
F3S30N025-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 407 lb-in | $660.00 |
Add To Cart
Request Quote |
F3S30N030-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 487 lb-in | $660.00 |
Add To Cart
Request Quote |
F3S30N040-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 655 lb-in | $685.00 |
Add To Cart
Request Quote |
F3S30N050-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 814 lb-in | $685.00 |
Add To Cart
Request Quote |
F3S30N060-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 982 lb-in | $685.00 |
Add To Cart
Request Quote |
F3S35N005-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 159 lb-in | $850.00 |
Add To Cart
Request Quote |
F3S35N007-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 221 lb-in | $850.00 |
Add To Cart
Request Quote |
F3S35N010-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 301 lb-in | $850.00 |
Add To Cart
Request Quote |
F3S35N012-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 381 lb-in | $850.00 |
Add To Cart
Request Quote |
F3S35N015-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 460 lb-in | $850.00 |
Add To Cart
Request Quote |
F3S35N020-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 620 lb-in | $850.00 |
Add To Cart
Request Quote |
F3S35N025-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 761 lb-in | $850.00 |
Add To Cart
Request Quote |
F3S35N030-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 921 lb-in | $850.00 |
Add To Cart
Request Quote |
F3S35N040-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1221 lb-in | $886.00 |
Add To Cart
Request Quote |
F3S35N050-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1531 lb-in | $886.00 |
Add To Cart
Request Quote |
F3S35N060-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1841 lb-in | $886.00 |
Add To Cart
Request Quote |
F3S35N080-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1239 lb-in | $825.00 |
Add To Cart
Request Quote |
F3S35N100-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1549 lb-in | $825.00 |
Add To Cart
Request Quote |
F3S35N120-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1868 lb-in | $825.00 |
Add To Cart
Request Quote |