Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.
- NEMA 56C, 140TC and 180TC input flanges
Mount
- Flange Mount
- Foot Mount
Input Flange
- NEMA 140TC
- NEMA 180TC
- NEMA 56C
Input Power
- 1/2 HP
- 1 HP
- 2 HP
- 3 HP
Shaft/Gear Type
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft Gearhead
- Right-Angle Hollow Shaft Gearhead
Gear Ratio (X:1) (:1)
- 5
- 7
- 7.5
- 10
- 12
- 15
- 20
- 25
- 30
- 40
- 50
- 60
- 80
- 100
- 160
- 120
- 200
- 240
Shaft Arrangement
- Right Shaft
- Left Shaft
- Double Shaft
Item # |
Mount |
Input Flange |
Input Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Maximum Input Speed |
Torque (1800 r/min input) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
G3L40N080-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 5177.25 lb-in | $1,031.00 |
Add To Cart
Request Quote |
G3L50N100-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 6478.2 lb-in | $1,787.00 |
Add To Cart
Request Quote |
G3L50N120-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 7770.3 lb-in | $1,787.00 |
Add To Cart
Request Quote |
G3L50N160-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 10354.5 lb-in | $1,787.00 |
Add To Cart
Request Quote |
G3L50N200-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 10885.5 lb-in | $1,787.00 |
Add To Cart
Request Quote |
H2L40L005-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 318.6 lb-in | $1,031.00 |
Add To Cart
Request Quote |
H2L40L010-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 637.2 lb-in | $1,031.00 |
Add To Cart
Request Quote |
H2L40L015-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 946.95 lb-in | $1,031.00 |
Add To Cart
Request Quote |
H2L40L020-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 1265.55 lb-in | $1,031.00 |
Add To Cart
Request Quote |
H2L40L025-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 1584.15 lb-in | $1,031.00 |
Add To Cart
Request Quote |
H2L40L030-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 1902.75 lb-in | $1,031.00 |
Add To Cart
Request Quote |
H2L40L040-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 2451.45 lb-in | $1,193.00 |
Add To Cart
Request Quote |
H2L40L050-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 3062.1 lb-in | $1,172.00 |
Add To Cart
Request Quote |
H2L40L060-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 3672.75 lb-in | $1,196.00 |
Add To Cart
Request Quote |
H2L50L080-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 4902.9 lb-in | $1,620.00 |
Add To Cart
Request Quote |
H2L50L100-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 6124.2 lb-in | $1,620.00 |
Add To Cart
Request Quote |
H2L50L120-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 7345.5 lb-in | $1,846.00 |
Add To Cart
Request Quote |
H2L50L160-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 9823.5 lb-in | $1,620.00 |
Add To Cart
Request Quote |
H2L50L200-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 10885.5 lb-in | $1,620.00 |
Add To Cart
Request Quote |
H2L50L240-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 10885.5 lb-in | $1,835.00 |
Add To Cart
Request Quote |
H2L40R005-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 318.6 lb-in | $1,031.00 |
Add To Cart
Request Quote |
H2L40R010-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 637.2 lb-in | $1,031.00 |
Add To Cart
Request Quote |
H2L40R015-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 946.95 lb-in | $1,031.00 |
Add To Cart
Request Quote |
H2L40R020-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 1265.55 lb-in | $1,031.00 |
Add To Cart
Request Quote |
H2L40R025-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 1584.15 lb-in | $1,031.00 |
Add To Cart
Request Quote |