Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.
- NEMA 56C, 140TC and 180TC input flanges
Mount
- Flange Mount
- Foot Mount
Input Flange
- NEMA 140TC
- NEMA 180TC
- NEMA 56C
Input Power
- 1/2 HP
- 1 HP
- 2 HP
- 3 HP
Shaft/Gear Type
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft Gearhead
- Right-Angle Hollow Shaft Gearhead
Gear Ratio (X:1) (:1)
- 5
- 7
- 7.5
- 10
- 12
- 15
- 20
- 25
- 30
- 40
- 50
- 60
- 80
- 100
- 160
- 120
- 200
- 240
Shaft Arrangement
- Right Shaft
- Left Shaft
- Double Shaft
Item # |
Mount |
Input Flange |
Input Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Maximum Input Speed |
Torque (1800 r/min input) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
F3S45N040-NDP | Mount - Flange Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 2442.6 lb-in | $1,249.00 |
Add To Cart
Request Quote |
F3S45N050-NDP | Mount - Flange Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 3053.25 lb-in | $1,262.00 |
Add To Cart
Request Quote |
F3S45N060-NDP | Mount - Flange Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 3681.6 lb-in | $1,227.00 |
Add To Cart
Request Quote |
F3S45N005-NER | Mount - Flange Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 451.35 lb-in | $1,436.00 |
Add To Cart
Request Quote |
F3S45N007-NER | Mount - Flange Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 672.6 lb-in | $1,427.00 |
Add To Cart
Request Quote |
F3S45N010-NER | Mount - Flange Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 902.7 lb-in | $1,421.00 |
Add To Cart
Request Quote |
F3S45N012-NER | Mount - Flange Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 1115.1 lb-in | $1,414.00 |
Add To Cart
Request Quote |
F3S45N015-NER | Mount - Flange Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 1345.2 lb-in | $1,413.00 |
Add To Cart
Request Quote |
F3S45N020-NER | Mount - Flange Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 1796.55 lb-in | $1,381.00 |
Add To Cart
Request Quote |
F3S45N025-NER | Mount - Flange Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 2247.9 lb-in | $1,394.00 |
Add To Cart
Request Quote |
F3S45N030-NER | Mount - Flange Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 2699.25 lb-in | $1,359.00 |
Add To Cart
Request Quote |
F3S55N080-NDP | Mount - Flange Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 4655.1 lb-in | Request Quote |
Add To Cart
Request Quote |
F3S55N100-NDP | Mount - Flange Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 5823.3 lb-in | Request Quote |
Add To Cart
Request Quote |
F3S55N120-NDP | Mount - Flange Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 6982.65 lb-in | Request Quote |
Add To Cart
Request Quote |
F3S55N160-NDP | Mount - Flange Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 9283.65 lb-in | Request Quote |
Add To Cart
Request Quote |
F3S55N200-NDP | Mount - Flange Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 11186.4 lb-in | Request Quote |
Add To Cart
Request Quote |
F3S55N240-NDP | Mount - Flange Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 11186.4 lb-in | Request Quote |
Add To Cart
Request Quote |
F3S50N040-NER | Mount - Flange Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 3593.1 lb-in | Request Quote |
Add To Cart
Request Quote |
F3S50N050-NER | Mount - Flange Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 4495.8 lb-in | Request Quote |
Add To Cart
Request Quote |
F3S50N060-NER | Mount - Flange Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 5389.65 lb-in | Request Quote |
Add To Cart
Request Quote |
F3S55N080-NER | Mount - Flange Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 6823.35 lb-in | Request Quote |
Add To Cart
Request Quote |
F3S55N100-NER | Mount - Flange Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 8531.4 lb-in | Request Quote |
Add To Cart
Request Quote |
F3S55N120-NER | Mount - Flange Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 10230.6 lb-in | Request Quote |
Add To Cart
Request Quote |
G3L22N005-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 89 lb-in | $458.00 |
Add To Cart
Request Quote |
G3L22N010-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 178 lb-in | $458.00 |
Add To Cart
Request Quote |