Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.
- NEMA 56C, 140TC and 180TC input flanges
Mount
- Flange Mount
- Foot Mount
Input Flange
- NEMA 140TC
- NEMA 180TC
- NEMA 56C
Input Power
- 1/2 HP
- 1 HP
- 2 HP
- 3 HP
Shaft/Gear Type
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft Gearhead
- Right-Angle Hollow Shaft Gearhead
Gear Ratio (X:1) (:1)
- 5
- 7
- 7.5
- 10
- 12
- 15
- 20
- 25
- 30
- 40
- 50
- 60
- 80
- 100
- 160
- 120
- 200
- 240
Shaft Arrangement
- Right Shaft
- Left Shaft
- Double Shaft
Item # |
Mount |
Input Flange |
Input Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Maximum Input Speed |
Torque (1800 r/min input) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
F3S55N160-NDP | Mount - Flange Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 9283.65 lb-in | Request Quote |
Add To Cart
Request Quote |
H2L50T160-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 9823.5 lb-in | $1,647.00 |
Add To Cart
Request Quote |
H2L50R160-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 9823.5 lb-in | $1,620.00 |
Add To Cart
Request Quote |
H2L50L160-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 9823.5 lb-in | $1,620.00 |
Add To Cart
Request Quote |
G3L50N160-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 10354.5 lb-in | $1,787.00 |
Add To Cart
Request Quote |
H2L40T160-NCM | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 4903 lb-in | $1,144.00 |
Add To Cart
Request Quote |
H2L40L160-NCM | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 4903 lb-in | $1,119.00 |
Add To Cart
Request Quote |
H2L40R160-NCM | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 4903 lb-in | $1,119.00 |
Add To Cart
Request Quote |
H2L32T160-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 2615 lb-in | $798.00 |
Add To Cart
Request Quote |
H2L32L160-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 2615 lb-in | $776.00 |
Add To Cart
Request Quote |
H2L32R160-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 2615 lb-in | $776.00 |
Add To Cart
Request Quote |
G3L40N160-NCM | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 5185 lb-in | $1,070.00 |
Add To Cart
Request Quote |
G3L32N160-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 2765 lb-in | $740.00 |
Add To Cart
Request Quote |
G3F40N160-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 5185 lb-in | $1,140.00 |
Add To Cart
Request Quote |
G3K32N160-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 2765 lb-in | $795.00 |
Add To Cart
Request Quote |
F3S45N160-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 4656 lb-in | $1,320.00 |
Add To Cart
Request Quote |
F3S35N160-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 2390 lb-in | $868.00 |
Add To Cart
Request Quote |
F3S55N100-NER | Mount - Flange Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 8531.4 lb-in | Request Quote |
Add To Cart
Request Quote |
F3S55N100-NDP | Mount - Flange Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 5823.3 lb-in | Request Quote |
Add To Cart
Request Quote |
H2L50T100-NER | Mount - Foot Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 8938.5 lb-in | $1,763.00 |
Add To Cart
Request Quote |
H2L50R100-NER | Mount - Foot Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 8938.5 lb-in | $1,736.00 |
Add To Cart
Request Quote |
H2L50L100-NER | Mount - Foot Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 8938.5 lb-in | $1,736.00 |
Add To Cart
Request Quote |
G3L50N100-NER | Mount - Foot Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 9558 lb-in | $1,758.00 |
Add To Cart
Request Quote |
H2L50T100-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 6124.2 lb-in | $1,867.00 |
Add To Cart
Request Quote |
H2L50R100-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 6124.2 lb-in | $1,620.00 |
Add To Cart
Request Quote |