Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.
- NEMA 56C, 140TC and 180TC input flanges
Mount
- Flange Mount
- Foot Mount
Input Flange
- NEMA 140TC
- NEMA 180TC
- NEMA 56C
Input Power
- 1/2 HP
- 1 HP
- 2 HP
- 3 HP
Shaft/Gear Type
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft Gearhead
- Right-Angle Hollow Shaft Gearhead
Gear Ratio (X:1) (:1)
- 5
- 7
- 7.5
- 10
- 12
- 15
- 20
- 25
- 30
- 40
- 50
- 60
- 80
- 100
- 160
- 120
- 200
- 240
Shaft Arrangement
- Right Shaft
- Left Shaft
- Double Shaft
Item # |
Mount |
Input Flange |
Input Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Maximum Input Speed |
Torque (1800 r/min input) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
H2L40L080-NCM | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 2452 lb-in | $1,039.00 |
Add To Cart
Request Quote |
H2L40R080-NCM | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 2452 lb-in | $1,039.00 |
Add To Cart
Request Quote |
H2L32T080-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1308 lb-in | $725.00 |
Add To Cart
Request Quote |
H2L32L080-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1308 lb-in | $703.00 |
Add To Cart
Request Quote |
H2L32R080-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1308 lb-in | $703.00 |
Add To Cart
Request Quote |
G3L32N080-NCM | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 2593 lb-in | $703.00 |
Add To Cart
Request Quote |
G3L28N080-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1383 lb-in | $501.00 |
Add To Cart
Request Quote |
G3K32N080-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 2593 lb-in | $746.00 |
Add To Cart
Request Quote |
G3K28N080-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1383 lb-in | $550.00 |
Add To Cart
Request Quote |
F3S45N080-NCM | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 2328 lb-in | $1,174.00 |
Add To Cart
Request Quote |
F3S35N080-NCL | Mount - Flange Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1239 lb-in | $825.00 |
Add To Cart
Request Quote |
F3S50N060-NER | Mount - Flange Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 5389.65 lb-in | Request Quote |
Add To Cart
Request Quote |
H2L50T060-NER | Mount - Foot Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 5389.65 lb-in | $1,763.00 |
Add To Cart
Request Quote |
H2L50R060-NER | Mount - Foot Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 5389.65 lb-in | $1,736.00 |
Add To Cart
Request Quote |
H2L50L060-NER | Mount - Foot Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 5389.65 lb-in | $1,736.00 |
Add To Cart
Request Quote |
G3L50N060-NER | Mount - Foot Mount | Input Flange - NEMA 180TC | Input Power - 3 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 5699.4 lb-in | $1,758.00 |
Add To Cart
Request Quote |
F3S45N060-NDP | Mount - Flange Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 3681.6 lb-in | $1,227.00 |
Add To Cart
Request Quote |
H2L40T060-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 3672.75 lb-in | $1,230.00 |
Add To Cart
Request Quote |
H2L40R060-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 3672.75 lb-in | $1,196.00 |
Add To Cart
Request Quote |
H2L40L060-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 3672.75 lb-in | $1,196.00 |
Add To Cart
Request Quote |
G3L40N060-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 3885.15 lb-in | $1,031.00 |
Add To Cart
Request Quote |
H2L32T060-NCM | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1902 lb-in | $756.00 |
Add To Cart
Request Quote |
H2L32L060-NCM | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1902 lb-in | $734.00 |
Add To Cart
Request Quote |
H2L32R060-NCM | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1902 lb-in | $734.00 |
Add To Cart
Request Quote |
H2L28T060-NCL | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1/2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 1014 lb-in | $544.00 |
Add To Cart
Request Quote |