Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
This category has 1,348 items. Only the first 1000 records are returned.
ES01/02 AC Speed Control Systems
Legacy / Discontinued Products
The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
- Frame sizes from 2.36 in to 3.54 in
- Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
- Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ES01 / 5IK60RA-AWU | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Permissible Torque - 4.31 lb-in 0.049 N·m | Variable Speed Range (r/min) - 90 ~ 1600 | Request Quote | CAD - |
List Price
- $299.00 |
Add To Cart
Request Quote |
ES02 / 5IK60RA-CWE | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Permissible Torque - 4.31 lb-in 0.049 N·m | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | Request Quote | CAD - |
List Price
- $304.00 |
Add To Cart
Request Quote |
ES01 / 5RK60RA-AWU | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Permissible Torque - 4.31 lb-in 0.049 N·m | Variable Speed Range (r/min) - 90 ~ 1600 | Request Quote | CAD - |
List Price
- $306.00 |
Add To Cart
Request Quote |
ES02 / 5RK60RA-CWE | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Permissible Torque - 4.31 lb-in 0.049 N·m | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | Request Quote | CAD - |
List Price
- $311.00 |
Add To Cart
Request Quote |
ES01 / 2IK6RA-AW2U | Motor - Induction | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Permissible Torque - 0.44 lb-in 0.005 N·m | Variable Speed Range (r/min) - 90 ~ 1600 | Request Quote | CAD - |
List Price
- $169.00 |
Add To Cart
Request Quote |
ES01 / 3IK15RA-AW2U | Motor - Induction | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Permissible Torque - 1.11 lb-in 0.0125 N·m | Variable Speed Range (r/min) - 90 ~ 1600 | Request Quote | CAD - |
List Price
- $175.00 |
Add To Cart
Request Quote |
ES01 / 4IK25RA-AW2U | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Permissible Torque - 1.63 lb-in 0.0185 N·m | Variable Speed Range (r/min) - 90 ~ 1600 | Request Quote | CAD - |
List Price
- $184.00 |
Add To Cart
Request Quote |
ES01 / 5IK40RA-AW2U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Permissible Torque - 1.94 lb-in 0.0225 N·m | Variable Speed Range (r/min) - 90 ~ 1600 | Request Quote | CAD - |
List Price
- $205.00 |
Add To Cart
Request Quote |
ES02 / 2IK6RA-CW2E | Motor - Induction | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Permissible Torque - 0.35 lb-in [50 Hz] 0.44 lb-in [60 Hz] 0.004 N·m [50 Hz] 0.005 N·m [60 Hz] | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | Request Quote | CAD - |
List Price
- $171.00 |
Add To Cart
Request Quote |
ES02 / 3IK15RA-CW2E | Motor - Induction | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Permissible Torque - 1.02 lb-in [50 Hz] 1.11 lb-in [60 Hz] 0.0115 N·m [50 Hz] 0.0125 N·m [60 Hz] | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | Request Quote | CAD - |
List Price
- $178.00 |
Add To Cart
Request Quote |
ES02 / 4IK25RA-CW2E | Motor - Induction | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Permissible Torque - 1.38 lb-in [60 Hz] 1.81 lb-in [50 Hz] 0.016 N·m [60 Hz] 0.0205 N·m [50 Hz] | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | Request Quote | CAD - |
List Price
- $188.00 |
Add To Cart
Request Quote |
ES02 / 5IK40RA-CW2E | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Permissible Torque - 2.44 lb-in [60 Hz] 2.81 lb-in [50 Hz] 0.028 N·m [60 Hz] 0.032 N·m [50 Hz] | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | Request Quote | CAD - |
List Price
- $208.00 |
Add To Cart
Request Quote |
ES01 / 2RK6RA-AW2U | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Permissible Torque - 0.44 lb-in 0.005 N·m | Variable Speed Range (r/min) - 90 ~ 1600 | Request Quote | CAD - |
List Price
- $174.00 |
Add To Cart
Request Quote |
ES01 / 3RK15RA-AW2U | Motor - Reversible | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Permissible Torque - 1.11 lb-in 0.0125 N·m | Variable Speed Range (r/min) - 90 ~ 1600 | Request Quote | CAD - |
List Price
- $182.00 |
Add To Cart
Request Quote |
ES01 / 4RK25RA-AW2U | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Permissible Torque - 1.81 lb-in 0.0205 N·m | Variable Speed Range (r/min) - 90 ~ 1600 | Request Quote | CAD - |
List Price
- $192.00 |
Add To Cart
Request Quote |
ES01 / 5RK40RA-AW2U | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Permissible Torque - 2.81 lb-in 0.032 N·m | Variable Speed Range (r/min) - 90 ~ 1600 | Request Quote | CAD - |
List Price
- $213.00 |
Add To Cart
Request Quote |
ES02 / 2RK6RA-CW2E | Motor - Reversible | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Permissible Torque - 0.41 lb-in [60 Hz] 0.44 lb-in [50 Hz] 0.0046 N·m [50 Hz] 0.005 N·m [60 Hz] | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | Request Quote | CAD - |
List Price
- $177.00 |
Add To Cart
Request Quote |
ES02 / 3RK15RA-CW2E | Motor - Reversible | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Permissible Torque - 1.11 lb-in 0.0125 N·m | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | Request Quote | CAD - |
List Price
- $184.00 |
Add To Cart
Request Quote |
ES02 / 4RK25RA-CW2E | Motor - Reversible | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Permissible Torque - 1.81 lb-in 0.0205 N·m | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | Request Quote | CAD - |
List Price
- $197.00 |
Add To Cart
Request Quote |
ES02 / 5RK40RA-CW2E | Motor - Reversible | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Permissible Torque - 2.81 lb-in 0.032 N·m | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | Request Quote | CAD - |
List Price
- $216.00 |
Add To Cart
Request Quote |
ES01 / VSI560A-5U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 19.4 lb-in 2.2 N·m | Variable Speed Range (r/min) - 18 ~ 320 | Request Quote | CAD - |
List Price
- $398.00 |
Add To Cart
Request Quote |
ES01 / VSI560A-6U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 23 lb-in 2.6 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Request Quote | CAD - |
List Price
- $398.00 |
Add To Cart
Request Quote |
ES01 / VSI560A-9U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 35 lb-in 4 N·m | Variable Speed Range (r/min) - 10 ~ 177 | Request Quote | CAD - |
List Price
- $398.00 |
Add To Cart
Request Quote |
ES01 / VSI560A-15U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 58 lb-in 6.6 N·m | Variable Speed Range (r/min) - 6 ~ 106 | Request Quote | CAD - |
List Price
- $398.00 |
Add To Cart
Request Quote |
ES01 / VSI560A-18U | Motor - Induction | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Permissible Torque - 69 lb-in 7.9 N·m | Variable Speed Range (r/min) - 5 ~ 88 | Request Quote | CAD - |
List Price
- $398.00 |
Add To Cart
Request Quote |