Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
SMK Series Low Speed Synchronous Motors (Legacy)
Legacy / Discontinued Products
Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic contruction of low-speed synchronous motors is the same as that of stepping motors.
1 2
Item # |
Item Name |
Motor Frame Size |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Speed (rpm) |
Rated Torque (lb-in) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
SMK550A-GN / 5GN9KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 8 [60 Hz] 6.67 [50 Hz] | Rated Torque (lb-in) - 38 | Request Quote | CAD - | Request Quote |
SMK550A-GN / 5GN12.5KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 5.76 [60 Hz] 4.8 [50 Hz] | Rated Torque (lb-in) - 39 | Request Quote | CAD - | Request Quote |
SMK550A-GN / 5GN15KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 4.8 [60 Hz] 4 [50 Hz] | Rated Torque (lb-in) - 44 | Request Quote | CAD - | Request Quote |
SMK550A-GN / 5GN18KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 4 [60 Hz] 3.33 [50 Hz] | Rated Torque (lb-in) - 53 | Request Quote | CAD - | Request Quote |
SMK550A-GN / 5GN25KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 2.88 [60 Hz] 2.4 [50 Hz] | Rated Torque (lb-in) - 66 | Request Quote | CAD - | Request Quote |
SMK550A-GN / 5GN30KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 2.4 [60 Hz] 2 [50 Hz] | Rated Torque (lb-in) - 79 | Request Quote | CAD - | Request Quote |
SMK550A-GN / 5GN36KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 2 [60 Hz] 1.67 [50 Hz] | Rated Torque (lb-in) - 79 | Request Quote | CAD - | Request Quote |
SMK550A-GN / 5GN50KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 1.44 [60 Hz] 1.2 [50 Hz] | Rated Torque (lb-in) - 88 | Request Quote | CAD - | Request Quote |
SMK550A-GN / 5GN60KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 1.2 [60 Hz] 1 [50 Hz] | Rated Torque (lb-in) - 88 | Request Quote | CAD - | Request Quote |
SMK550A-GN / 5GN75KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.96 [60 Hz] 0.8 [50 Hz] | Rated Torque (lb-in) - 88 | Request Quote | CAD - | Request Quote |
SMK550A-GN / 5GN90KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.8 [60 Hz] 0.67 [50 Hz] | Rated Torque (lb-in) - 88 | Request Quote | CAD - | Request Quote |
SMK550A-GN / 5GN100KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.72 [60 Hz] 0.6 [50 Hz] | Rated Torque (lb-in) - 88 | Request Quote | CAD - | Request Quote |
SMK550A-GN / 5GN120KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.6 [60 Hz] 0.5 [50 Hz] | Rated Torque (lb-in) - 88 | Request Quote | CAD - | Request Quote |
SMK550A-GN / 5GN150KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.48 [60 Hz] 0.4 [50 Hz] | Rated Torque (lb-in) - 88 | Request Quote | CAD - | Request Quote |
SMK550A-GN / 5GN180KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.4 [60 Hz] 0.33 [50 Hz] | Rated Torque (lb-in) - 88 | Request Quote | CAD - | Request Quote |
1 2