Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
Clear
Filter
Output Power
- 15 W (1/50 HP)
- 30 W (1/25 HP)
- 50 W (1/15 HP)
- 60 W (1/12 HP)
- 100 W (1/8 HP)
- 120 W (1/6 HP)
- 200 W (1/4 HP)
- 300 W (2/5 HP)
- 400 W (1/2 HP)
Power Input
- AC
- DC
Shaft/Gear Type
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Parallel Shaft Gearhead
- Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
- Parallel Shaft (Foot Mount) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
- Right-Angle Hollow Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
- 300
- 450
- 600
- 1200
Output Shaft
- Imperial
- Metric
Degree of Protection (Motor)
- IP40
- IP44
- IP54
- IP65
- IP66
- IP67
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM460SHP-10S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 15.9 lb-in1.8 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM460SHP-15S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.7 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM460SHP-20S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 31 lb-in3.6 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM460SHP-30S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 46 lb-in5.2 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM460SHP-50S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM460SHP-100S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 141 lb-in16 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM460SHP-200S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 141 lb-in16 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM5120HP-5AS | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 17.6 lb-in2 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM5120HP-10AS | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 36 lb-in4.1 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM5120HP-15AS | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6.1 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM5120HP-20AS | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 71 lb-in8.1 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM5120HP-30AS | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 102 lb-in11.6 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM5120HP-50AS | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 171 lb-in19.4 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM5120HP-100AS | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 260 lb-in30 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM5120HP-200AS | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 260 lb-in30 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM5120HPK-5H10C | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 28 lb-in3.2 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 360 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM5120HPK-5H15C | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 42 lb-in4.8 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 240 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM5120HPK-5H20C | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 57 lb-in6.5 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 180 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM5120HPK-5H30C | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 85 lb-in9.7 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 120 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM5120HPK-5H50C | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 141 lb-in16 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 72 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM5120HPK-5H100C | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 280 lb-in32.3 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM5120HPK-5H200C | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 470 lb-in53.9 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM5120HP-5S | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 17.6 lb-in2 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM5120HP-10S | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 36 lb-in4.1 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |
BLM5120HP-15S | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6.1 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | Type - |
CAD
- ![]() |
Request Quote |