Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
EZC Series Motorized Cylinders
Legacy / Discontinued Products
With EZ Limo you can have motion in minutes. EZ Limo has been designed to provide advanced functionality and sophisticated motion control in an easy-to-use product. With EZ Limo you save the time and expense of designing and manufacturing a linear motion system.
Item # |
Item Name |
Power Supply |
Electromagnetic Brake |
Max Thrust Force (N) |
Stroke (mm) |
Controller |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
EZHP6C-10A | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 100 | Controller - Absolute | List Price - | Request Quote |
EZHP6C-10I | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 100 | Controller - Incremental | List Price - | Request Quote |
EZHP6C-10M | - Motorized Cylinder | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 100 | Controller - | List Price - | Request Quote |
EZHP6C-10MA | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 100 | Controller - Absolute | List Price - | Request Quote |
EZHP6C-10MI | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 100 | Controller - Incremental | List Price - | Request Quote |
EZHP6C-20 | - Motorized Cylinder | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 200 | Controller - | List Price - | Request Quote |
EZHP6C-20A | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 200 | Controller - Absolute | List Price - | Request Quote |
EZHP6C-20I | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 200 | Controller - Incremental | List Price - | Request Quote |
EZHP6C-20M | - Motorized Cylinder | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 200 | Controller - | List Price - | Request Quote |
EZHP6C-20MA | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 200 | Controller - Absolute | List Price - | Request Quote |
EZHP6C-20MI | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 200 | Controller - Incremental | List Price - | Request Quote |
EZHP6C-30 | - Motorized Cylinder | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 300 | Controller - | List Price - | Request Quote |
EZHP6C-30A | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 300 | Controller - Absolute | List Price - | Request Quote |
EZHP6C-30I | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 300 | Controller - Incremental | List Price - | Request Quote |
EZHP6C-30M | - Motorized Cylinder | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 300 | Controller - | List Price - | Request Quote |
EZHP6C-30MA | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 300 | Controller - Absolute | List Price - | Request Quote |
EZHP6C-30MI | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 300 | Controller - Incremental | List Price - | Request Quote |