Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
EZS Series Electric Linear Slides
Legacy / Discontinued Products
With EZ Limo you can have motion in minutes. EZ Limo has been designed to provide advanced functionality and sophisticated motion control in an easy-to-use product. With EZ Limo you save the time and expense of designing and manufacturing a linear motion system.
Item # |
Item Name |
Power Supply |
Electromagnetic Brake |
Max Thrust Force (N) |
Resolution (mm) |
Stroke (mm) |
Controller |
Controller Included |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZS6-30 | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 300 | Controller - | Controller Included - No | List Price - | Request Quote |
EZS6-30CA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 300 | Controller - Absolute | Controller Included - Yes | List Price - | Request Quote |
EZS6-30CI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 300 | Controller - Incremental | Controller Included - Yes | List Price - | Request Quote |
EZS6-30M | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 300 | Controller - | Controller Included - No | List Price - | Request Quote |
EZS6-30MCA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 300 | Controller - Absolute | Controller Included - Yes | List Price - | Request Quote |
EZS6-30MCI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 300 | Controller - Incremental | Controller Included - Yes | List Price - | Request Quote |
EZS6-40 | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 400 | Controller - | Controller Included - No | List Price - | Request Quote |
EZS6-40CA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 400 | Controller - Absolute | Controller Included - Yes | List Price - | Request Quote |
EZS6-40CI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 400 | Controller - Incremental | Controller Included - Yes | List Price - | Request Quote |
EZS6-40M | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 400 | Controller - | Controller Included - No | List Price - | Request Quote |
EZS6-40MCA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 400 | Controller - Absolute | Controller Included - Yes | List Price - | Request Quote |
EZS6-40MCI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 400 | Controller - Incremental | Controller Included - Yes | List Price - | Request Quote |
EZS6-50 | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 500 | Controller - | Controller Included - No | List Price - | Request Quote |
EZS6-50CA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 500 | Controller - Absolute | Controller Included - Yes | List Price - | Request Quote |
EZS6-50CI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 500 | Controller - Incremental | Controller Included - Yes | List Price - | Request Quote |
EZS6-50M | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 500 | Controller - | Controller Included - No | List Price - | Request Quote |
EZS6-50MCA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 500 | Controller - Absolute | Controller Included - Yes | List Price - | Request Quote |
EZS6-50MCI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 500 | Controller - Incremental | Controller Included - Yes | List Price - | Request Quote |