Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
EZS Series Electric Linear Slides
Legacy / Discontinued Products
With EZ Limo you can have motion in minutes. EZ Limo has been designed to provide advanced functionality and sophisticated motion control in an easy-to-use product. With EZ Limo you save the time and expense of designing and manufacturing a linear motion system.
Item # |
Item Name |
Power Supply |
Electromagnetic Brake |
Max Thrust Force (N) |
Resolution (mm) |
Stroke (mm) |
Controller |
Controller Included |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZHS6A-10MA | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 100 | Controller - Absolute | Controller Included - Yes | List Price - | Request Quote |
EZHS6A-10MI | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 100 | Controller - Incremental | Controller Included - Yes | List Price - | Request Quote |
EZHS6A-15 | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 150 | Controller - | Controller Included - No | List Price - | Request Quote |
EZHS6A-15A | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 150 | Controller - Absolute | Controller Included - Yes | List Price - | Request Quote |
EZHS6A-15I | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 150 | Controller - Incremental | Controller Included - Yes | List Price - | Request Quote |
EZHS6A-15M | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 150 | Controller - | Controller Included - No | List Price - | Request Quote |
EZHS6A-15MA | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 150 | Controller - Absolute | Controller Included - Yes | List Price - | Request Quote |
EZHS6A-15MI | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 150 | Controller - Incremental | Controller Included - Yes | List Price - | Request Quote |
EZHS6A-20 | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 200 | Controller - | Controller Included - No | List Price - | Request Quote |
EZHS6A-20A | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 200 | Controller - Absolute | Controller Included - Yes | List Price - | Request Quote |
EZHS6A-20I | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 200 | Controller - Incremental | Controller Included - Yes | List Price - | Request Quote |
EZHS6A-20M | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 200 | Controller - | Controller Included - No | List Price - | Request Quote |
EZHS6A-20MA | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 200 | Controller - Absolute | Controller Included - Yes | List Price - | Request Quote |
EZHS6A-20MI | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 200 | Controller - Incremental | Controller Included - Yes | List Price - | Request Quote |
EZHS6A-25 | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 250 | Controller - | Controller Included - No | List Price - | Request Quote |
EZHS6A-25A | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 250 | Controller - Absolute | Controller Included - Yes | List Price - | Request Quote |
EZHS6A-25I | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 250 | Controller - Incremental | Controller Included - Yes | List Price - | Request Quote |
EZHS6A-25M | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 250 | Controller - | Controller Included - No | List Price - | Request Quote |
EZHS6A-25MA | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 250 | Controller - Absolute | Controller Included - Yes | List Price - | Request Quote |
EZHS6A-25MI | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 250 | Controller - Incremental | Controller Included - Yes | List Price - | Request Quote |
EZHS6A-30 | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 300 | Controller - | Controller Included - No | List Price - | Request Quote |
EZHS6A-30A | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 300 | Controller - Absolute | Controller Included - Yes | List Price - | Request Quote |
EZHS6A-30I | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 300 | Controller - Incremental | Controller Included - Yes | List Price - | Request Quote |
EZHS6A-30M | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 300 | Controller - | Controller Included - No | List Price - | Request Quote |
EZHS6A-30MA | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 300 | Controller - Absolute | Controller Included - Yes | List Price - | Request Quote |