Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
MDS/MD Series Fan Kit
Legacy / Discontinued Products
The MDS/MD Series fan kit consist of a fan unit certified under the UL, CSA and EN Standards (Exceptions apply), as well as a finger guard and mounting screws.
- High-Performance Models
- DC Input
- Frame sizes from 1.65 in to 6.77 in (42 mm to 172 mm)
- Maximum airflow from 4.59 CFM to 212 CFM (0.13 m3/min to 6 m3/min)
Item # |
Frame Size |
Thickness |
Function |
Type |
Power Supply* |
Speed (r/min)* |
Max. Air Flow* |
Max. Static Pressure* |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
T-MDS1451-24S-G | Frame Size - 5.51 in140 mm | Thickness - 2.01 in.51 mm | Function - Pulse Sensor | Type - Lead Wire | Power Supply* - 24 VDC | Speed (r/min)* - 3150 | Max. Air Flow* - 205 CFM 5.8 m3/min | Max. Static Pressure* - 0.521 inH2O 130 Pa | Request Quote |
Add To Cart
Request Quote |
T-MDS1451-24SHG | Frame Size - 5.51 in140 mm | Thickness - 2.01 in.51 mm | Function - Pulse Sensor | Type - Connector | Power Supply* - 24 VDC | Speed (r/min)* - 3150 | Max. Air Flow* - 205 CFM 5.8 m3/min | Max. Static Pressure* - 0.521 inH2O 130 Pa | Request Quote |
Add To Cart
Request Quote |
T-MDS1451-48S-G | Frame Size - 5.51 in140 mm | Thickness - 2.01 in.51 mm | Function - Pulse Sensor | Type - Lead Wire | Power Supply* - 48 VDC | Speed (r/min)* - 3150 | Max. Air Flow* - 205 CFM 5.8 m3/min | Max. Static Pressure* - 0.521 inH2O 130 Pa | Request Quote |
Add To Cart
Request Quote |
T-MDS1451-48SHG | Frame Size - 5.51 in140 mm | Thickness - 2.01 in.51 mm | Function - Pulse Sensor | Type - Connector | Power Supply* - 48 VDC | Speed (r/min)* - 3150 | Max. Air Flow* - 205 CFM 5.8 m3/min | Max. Static Pressure* - 0.521 inH2O 130 Pa | Request Quote |
Add To Cart
Request Quote |
T-MDS1751-24S-G | Frame Size - 6.77 in172 mm | Thickness - 2.01 in.51 mm | Function - Pulse Sensor | Type - Lead Wire | Power Supply* - 24 VDC | Speed (r/min)* - 3200 | Max. Air Flow* - 212 CFM 6 m3/min | Max. Static Pressure* - 0.549 inH2O 137 Pa | Request Quote |
Add To Cart
Request Quote |
T-MDS1751-24SHG | Frame Size - 6.77 in172 mm | Thickness - 2.01 in.51 mm | Function - Pulse Sensor | Type - Connector | Power Supply* - 24 VDC | Speed (r/min)* - 3200 | Max. Air Flow* - 212 CFM 6 m3/min | Max. Static Pressure* - 0.549 inH2O 137 Pa | Request Quote |
Add To Cart
Request Quote |
T-MD625B-12S-G | Frame Size - 2.44 in62 mm | Thickness - 1 in.25.40 mm | Function - Pulse Sensor | Type - Lead Wire | Power Supply* - 12 VDC | Speed (r/min)* - 4000 | Max. Air Flow* - 17.7 CFM 0.5 m3/min | Max. Static Pressure* - 0.196 inH2O 49 Pa | $40.00 |
Add To Cart
Request Quote |
T-MD825B-12S-G | Frame Size - 3.15 in80 mm | Thickness - 1 in.25.40 mm | Function - Pulse Sensor | Type - Lead Wire | Power Supply* - 12 VDC | Speed (r/min)* - 3800 | Max. Air Flow* - 35.3 CFM 1 m3/min | Max. Static Pressure* - 0.196 inH2O 49 Pa | $42.00 |
Add To Cart
Request Quote |
T-MD625B-12SHG | Frame Size - 2.44 in62 mm | Thickness - 1 in.25.40 mm | Function - Pulse Sensor | Type - Connector | Power Supply* - 12 VDC | Speed (r/min)* - 4000 | Max. Air Flow* - 17.7 CFM 0.5 m3/min | Max. Static Pressure* - 0.196 inH2O 49 Pa | $48.00 |
Add To Cart
Request Quote |
T-MD925A-12S-G | Frame Size - 3.62 in92 mm | Thickness - 1 in.25.40 mm | Function - Pulse Sensor | Type - Lead Wire | Power Supply* - 12 VDC | Speed (r/min)* - 3400 | Max. Air Flow* - 45.9 CFM 1.3 m3/min | Max. Static Pressure* - 0.196 inH2O 49 Pa | $50.00 |
Add To Cart
Request Quote |
T-MD825B-12SHG | Frame Size - 3.15 in80 mm | Thickness - 1 in.25.40 mm | Function - Pulse Sensor | Type - Connector | Power Supply* - 12 VDC | Speed (r/min)* - 3800 | Max. Air Flow* - 35.3 CFM 1 m3/min | Max. Static Pressure* - 0.196 inH2O 49 Pa | $51.00 |
Add To Cart
Request Quote |
T-MD925A-12SHG | Frame Size - 3.62 in92 mm | Thickness - 1 in.25.40 mm | Function - Pulse Sensor | Type - Connector | Power Supply* - 12 VDC | Speed (r/min)* - 3400 | Max. Air Flow* - 45.9 CFM 1.3 m3/min | Max. Static Pressure* - 0.196 inH2O 49 Pa | $56.00 |
Add To Cart
Request Quote |