Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
FBL II Series Brushless Speed Control Systems
Legacy / Discontinued Products
The FBL II Series consists of a high performance, compact brushless motor and driver. The FBL II series provides excellent speed stability and a wide speed control range.
- AC input
- 3.54 in frame size
- 75 W (1/10 HP) and 120 W (1/6 HP) output power
- Rated torque from 2.2 lb-in to 260 lb-in
- Variable speed ranges from 1.5 ~ 15 r/min to 300 ~ 3000 r/min
- RoHS compliant
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Variable Speed Range (r/min) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
FBL575AW-A | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Rated Torque (lb-in) - 2.2 | Variable Speed Range (r/min) - 300 ~ 3000 | List Price - | Request Quote |
FBL575CW-A | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Rated Torque (lb-in) - 2.2 | Variable Speed Range (r/min) - 300 ~ 3000 | List Price - | Request Quote |
FBL575SW-A | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Rated Torque (lb-in) - 2.2 | Variable Speed Range (r/min) - 300 ~ 3000 | List Price - | Request Quote |
FBL5120AW-A | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Rated Torque (lb-in) - 3.50 | Variable Speed Range (r/min) - 300 ~ 3000 | List Price - | Request Quote |
FBL5120CW-A | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Rated Torque (lb-in) - 3.50 | Variable Speed Range (r/min) - 300 ~ 3000 | List Price - | Request Quote |
FBL5120SW-A | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Rated Torque (lb-in) - 3.50 | Variable Speed Range (r/min) - 300 ~ 3000 | List Price - | Request Quote |
FBL575AW-5 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 9.70 | Variable Speed Range (r/min) - 60 ~ 600 | List Price - | Request Quote |
FBL575CW-5 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 9.70 | Variable Speed Range (r/min) - 60 ~ 600 | List Price - | Request Quote |
FBL575SW-5 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 9.70 | Variable Speed Range (r/min) - 60 ~ 600 | List Price - | Request Quote |
FBL5120AW-5 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 15.90 | Variable Speed Range (r/min) - 60 ~ 600 | List Price - | Request Quote |
FBL5120CW-5 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 15.90 | Variable Speed Range (r/min) - 60 ~ 600 | List Price - | Request Quote |
FBL5120SW-5 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 15.90 | Variable Speed Range (r/min) - 60 ~ 600 | List Price - | Request Quote |
FBL575AW-10 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 20 | Variable Speed Range (r/min) - 30 ~ 300 | List Price - | Request Quote |
FBL575CW-10 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 20 | Variable Speed Range (r/min) - 30 ~ 300 | List Price - | Request Quote |
FBL575SW-10 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 20 | Variable Speed Range (r/min) - 30 ~ 300 | List Price - | Request Quote |
FBL5120AW-10 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 31 | Variable Speed Range (r/min) - 30 ~ 300 | List Price - | Request Quote |
FBL5120CW-10 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 31 | Variable Speed Range (r/min) - 30 ~ 300 | List Price - | Request Quote |
FBL5120SW-10 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 31 | Variable Speed Range (r/min) - 30 ~ 300 | List Price - | Request Quote |
FBL575AW-15 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 30 | Variable Speed Range (r/min) - 20 ~ 200 | List Price - | Request Quote |
FBL575CW-15 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 30 | Variable Speed Range (r/min) - 20 ~ 200 | List Price - | Request Quote |
FBL575SW-15 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 30 | Variable Speed Range (r/min) - 20 ~ 200 | List Price - | Request Quote |
FBL5120AW-15 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 47 | Variable Speed Range (r/min) - 20 ~ 200 | List Price - | Request Quote |
FBL5120CW-15 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 47 | Variable Speed Range (r/min) - 20 ~ 200 | List Price - | Request Quote |
FBL5120SW-15 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 47 | Variable Speed Range (r/min) - 20 ~ 200 | List Price - | Request Quote |
FBL575AW-20 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 75 W (1/10 HP) | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 39 | Variable Speed Range (r/min) - 15 ~ 150 | List Price - | Request Quote |