Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
FBL II Series Brushless Speed Control Systems
Legacy / Discontinued Products
The FBL II Series consists of a high performance, compact brushless motor and driver. The FBL II series provides excellent speed stability and a wide speed control range.
- AC input
- 3.54 in frame size
- 75 W (1/10 HP) and 120 W (1/6 HP) output power
- Rated torque from 2.2 lb-in to 260 lb-in
- Variable speed ranges from 1.5 ~ 15 r/min to 300 ~ 3000 r/min
- RoHS compliant
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Variable Speed Range (r/min) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
FBL5120SW-50 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 152 | Variable Speed Range (r/min) - 6 ~ 60 | List Price - | Request Quote |
FBL5120SW-100 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 260 | Variable Speed Range (r/min) - 3 ~ 30 | List Price - | Request Quote |
FBL5120SW-200 | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 200 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 260 | Variable Speed Range (r/min) - 1.5 ~ 15 | List Price - | Request Quote |
FBL5120SW-A | - Brushless DC Motor Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Rated Torque (lb-in) - 3.50 | Variable Speed Range (r/min) - 300 ~ 3000 | List Price - | Request Quote |