Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder Output |
Power Supply |
Shaft |
Basic Step Angle |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
CMK224PAP-R15 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 10.6 oz-in0.075 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 200 P/R, 2-Channel | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | List Price - |
Add To Cart
Request Quote |
CMK225PAP-R15 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 12.7 oz-in0.09 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 200 P/R, 2-Channel | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | List Price - |
Add To Cart
Request Quote |
RBK224PA-R15 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 13.7 oz-in0.097 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 200 P/R, 2-Channel | Power Supply - 20 ~ 40 VDC | Shaft - Single | Basic Step Angle - 1.8º | List Price - |
Add To Cart
Request Quote |
RBK225PA-R15 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 15.6 oz-in0.11 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 200 P/R, 2-Channel | Power Supply - 20 ~ 40 VDC | Shaft - Single | Basic Step Angle - 1.8º | List Price - |
Add To Cart
Request Quote |
CMK223PR15S7.2 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Encoder Output - 200 P/R, 2-Channel | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.25º | List Price - |
Add To Cart
Request Quote |
CMK223PR15S9 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 9 :1 | Encoder Output - 200 P/R, 2-Channel | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.2º | List Price - |
Add To Cart
Request Quote |
CMK223PR15S10 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Encoder Output - 200 P/R, 2-Channel | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.18º | List Price - |
Add To Cart
Request Quote |
CMK223PR15S18 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 56 oz-in0.4 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 18 :1 | Encoder Output - 200 P/R, 2-Channel | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.1º | List Price - |
Add To Cart
Request Quote |
CMK223PR15S36 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 56 oz-in0.4 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 36 :1 | Encoder Output - 200 P/R, 2-Channel | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 0.05º | List Price - |
Add To Cart
Request Quote |
CMK223PAP-R15 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 7.1 oz-in0.05 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 200 P/R, 2-Channel | Power Supply - 24 VDC | Shaft - Single | Basic Step Angle - 1.8º | List Price - |
Add To Cart
Request Quote |
RBK223PA-R15 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 9.2 oz-in0.065 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 200 P/R, 2-Channel | Power Supply - 20 ~ 40 VDC | Shaft - Single | Basic Step Angle - 1.8º | List Price - |
Add To Cart
Request Quote |