Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
World K Series Torque Motors & Gear Motors GN-S
Legacy / Discontinued Products
Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
Clear
Filter
Voltage (VAC)
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead
Gear Ratio (X:1) (:1)
- 3
- 3.6
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
Output Shaft
- Imperial
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3TK6GN-CW2E / 3GN25SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 22.58 lb-in [50 Hz] 23.95 lb-in [60 Hz] 2.56 N·m [50 Hz] 2.74 N·m [60 Hz] | Torque at Max Output - 12.55 lb-in [50 Hz] 14.03 lb-in [60 Hz] 1.42 N·m [50 Hz] 1.59 N·m [60 Hz] | Speed at Max Output (rpm) - 30 [50 Hz] 36 [60 Hz] | $265.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN25SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 27.86 lb-in 3.83 N·m | Torque at Max Output - 20.99 lb-in 2.37 N·m | Speed at Max Output (rpm) - 36 | $271.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN25SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 33.08 lb-in [60 Hz] 35.36 lb-in [50 Hz] 3.83 N·m [60 Hz] 4.02 N·m [50 Hz] | Torque at Max Output - 20.99 lb-in 2.37 N·m | Speed at Max Output (rpm) - 30 [50 Hz] 36 [60 Hz] | $280.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN25SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 55.89 lb-in 6.39 N·m | Torque at Max Output - 39.92 lb-in 4.56 N·m | Speed at Max Output (rpm) - 36 | $317.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN25SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 55.89 lb-in 6.39 N·m | Torque at Max Output - 35.36 lb-in [60 Hz] 41.06 lb-in [50 Hz] 4.02 N·m [60 Hz] 4.75 N·m [50 Hz] | Speed at Max Output (rpm) - 30 [50 Hz] 36 [60 Hz] | $325.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN30SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 13.55 lb-in 1.53 N·m | Torque at Max Output - 7.25 lb-in 0.83 N·m | Speed at Max Output (rpm) - 30 | $243.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN30SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 13.55 lb-in 1.53 N·m | Torque at Max Output - 7.25 lb-in [60 Hz] 7.53 lb-in [50 Hz] 0.83 N·m [60 Hz] 0.85 N·m [50 Hz] | Speed at Max Output (rpm) - 25 [50 Hz] 30 [ 60 Hz] | $250.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN30SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 28.74 lb-in 3.29 N·m | Torque at Max Output - 16.84 lb-in 1.91 N·m | Speed at Max Output (rpm) - 30 | $259.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN30SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 27.1 lb-in [50 Hz] 28.74 lb-in [60 Hz] 3.07 N·m [50 Hz] 3.29 N·m [60 Hz] | Torque at Max Output - 15.06 lb-in [50 Hz] 16.84 lb-in [60 Hz] 1.71 N·m [50 Hz] 1.91 N·m [60 Hz] | Speed at Max Output (rpm) - 25 [50 Hz] 30 [60 Hz] | $265.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN30SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 33.43 lb-in 4.6 N·m | Torque at Max Output - 25.19 lb-in 2.85 N·m | Speed at Max Output (rpm) - 30 | $271.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN30SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 39.69 lb-in [60 Hz] 42.43 lb-in [50 Hz] 4.6 N·m [60 Hz] 4.82 N·m [50 Hz] | Torque at Max Output - 25.19 lb-in 2.85 N·m | Speed at Max Output (rpm) - 25 [50 Hz] 30 [60 Hz] | $280.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN30SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 67.07 lb-in 7.67 N·m | Torque at Max Output - 47.91 lb-in 5.48 N·m | Speed at Max Output (rpm) - 30 | $317.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN30SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 67.07 lb-in 7.67 N·m | Torque at Max Output - 42.43 lb-in [60 Hz] 49.28 lb-in [50 Hz] 4.82 N·m [60 Hz] 5.69 N·m [50 Hz] | Speed at Max Output (rpm) - 25 [50 Hz] 30 [60 Hz] | $325.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN36SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 16.26 lb-in 1.84 N·m | Torque at Max Output - 8.71 lb-in 1 N·m | Speed at Max Output (rpm) - 25 | $243.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN36SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 16.26 lb-in 1.84 N·m | Torque at Max Output - 8.71 lb-in [60 Hz] 9.03 lb-in [50 Hz] 1 N·m [60 Hz] 1.02 N·m [50 Hz] | Speed at Max Output (rpm) - 21 [50 Hz] 25 [ 60 Hz] | $250.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN36SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 34.49 lb-in 3.94 N·m | Torque at Max Output - 20.2 lb-in 2.29 N·m | Speed at Max Output (rpm) - 25 | $259.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN36SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 32.52 lb-in [50 Hz] 34.49 lb-in [60 Hz] 3.68 N·m [50 Hz] 3.94 N·m [60 Hz] | Torque at Max Output - 18.07 lb-in [50 Hz] 20.2 lb-in [60 Hz] 2.05 N·m [50 Hz] 2.29 N·m [60 Hz] | Speed at Max Output (rpm) - 21 [50 Hz] 25 [60 Hz] | $265.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN36SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 40.11 lb-in 5.52 N·m | Torque at Max Output - 30.22 lb-in 3.42 N·m | Speed at Max Output (rpm) - 25 | $271.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN36SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 47.63 lb-in [60 Hz] 50.92 lb-in [50 Hz] 5.52 N·m [60 Hz] 5.78 N·m [50 Hz] | Torque at Max Output - 30.22 lb-in 3.42 N·m | Speed at Max Output (rpm) - 21 [50 Hz] 25 [60 Hz] | $280.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN36SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 80.48 lb-in 9.2 N·m | Torque at Max Output - 57.49 lb-in 6.57 N·m | Speed at Max Output (rpm) - 25 | $317.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN36SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 80.48 lb-in 9.2 N·m | Torque at Max Output - 50.92 lb-in [60 Hz] 59.13 lb-in [50 Hz] 5.78 N·m [60 Hz] 6.83 N·m [50 Hz] | Speed at Max Output (rpm) - 21 [50 Hz] 25 [60 Hz] | $325.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN50SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 22.58 lb-in 2.56 N·m | Torque at Max Output - 12.09 lb-in 1.39 N·m | Speed at Max Output (rpm) - 18 | $253.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN50SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 22.58 lb-in 2.56 N·m | Torque at Max Output - 12.09 lb-in [60 Hz] 12.55 lb-in [50 Hz] 1.39 N·m [60 Hz] 1.42 N·m [50 Hz] | Speed at Max Output (rpm) - 15 [50 Hz] 18 [ 60 Hz] | $260.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN50SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 28.06 lb-in 3.18 N·m | Speed at Max Output (rpm) - 18 | $268.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN50SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 25.09 lb-in [50 Hz] 28.06 lb-in [60 Hz] 2.85 N·m [50 Hz] 3.18 N·m [60 Hz] | Speed at Max Output (rpm) - 15 [50 Hz] 18 [60 Hz] | $274.00 |
Add To Cart
Request Quote |