Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
World K Series Torque Motors & Gear Motors GN-S
Legacy / Discontinued Products
Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
Clear
Filter
Voltage (VAC)
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead
Gear Ratio (X:1) (:1)
- 3
- 3.6
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
Output Shaft
- Imperial
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3TK6GN-AW2U / 3GN30SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 28.74 lb-in 3.29 N·m | Torque at Max Output - 16.84 lb-in 1.91 N·m | Speed at Max Output (rpm) - 30 | $259.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN36SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 34.49 lb-in 3.94 N·m | Torque at Max Output - 20.2 lb-in 2.29 N·m | Speed at Max Output (rpm) - 25 | $259.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN50SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 28.06 lb-in 3.18 N·m | Speed at Max Output (rpm) - 18 | $268.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN60SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 30.44 lb-in 3.45 N·m | Speed at Max Output (rpm) - 15 | $268.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN75SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 38.05 lb-in 4.31 N·m | Speed at Max Output (rpm) - 12 | $268.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN90SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 10 | $268.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN100SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 9 | $268.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN120SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 7.50 | $268.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN150SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 6 | $268.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN180SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 5 | $268.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN3SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.01 lb-in [50 Hz] 3.19 lb-in [60 Hz] 0.34 N·m [50 Hz] 0.36 N·m [60 Hz] | Torque at Max Output - 1.67 lb-in [50 Hz] 1.87 lb-in [60 Hz] 0.19 N·m [50 Hz] 0.21 N·m [60 Hz] | Speed at Max Output (rpm) - 250 [50 Hz] 300 [60 Hz] | $255.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN3.6SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.61 lb-in [50 Hz] 3.83 lb-in [60 Hz] 0.41 N·m [50 Hz] 0.44 N·m [60 Hz] | Torque at Max Output - 2 lb-in [50 Hz] 2.24 lb-in [60 Hz] 0.23 N·m [50 Hz] 0.25 N·m [60 Hz] | Speed at Max Output (rpm) - 208 [50 Hz] 250 [60 Hz] | $255.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN5SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 5.01 lb-in [50 Hz] 5.32 lb-in [60 Hz] 0.57 N·m [50 Hz] 0.61 N·m [60 Hz] | Torque at Max Output - 2.78 lb-in [50 Hz] 3.11 lb-in [60 Hz] 0.32 N·m [50 Hz] 0.35 N·m [60 Hz] | Speed at Max Output (rpm) - 150 [50 Hz] 180 [60 Hz] | $255.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN6SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 6.01 lb-in [50 Hz] 6.38 lb-in [60 Hz] 0.68 N·m [50 Hz] 0.73 N·m [60 Hz] | Torque at Max Output - 3.34 lb-in [50 Hz] 3.74 lb-in [60 Hz] 0.38 N·m [50 Hz] 0.42 N·m [60 Hz] | Speed at Max Output (rpm) - 125 [50 Hz] 150 [60 Hz] | $255.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN7.5SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 7.52 lb-in [50 Hz] 7.97 lb-in [60 Hz] 0.85 N·m [50 Hz] 0.91 N·m [60 Hz] | Torque at Max Output - 4.18 lb-in [50 Hz] 4.67 lb-in [60 Hz] 0.47 N·m [50 Hz] 0.53 N·m [60 Hz] | Speed at Max Output (rpm) - 100 [50 Hz] 120 [60 Hz] | $255.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN9SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 9.02 lb-in [50 Hz] 9.57 lb-in [60 Hz] 1.02 N·m [50 Hz] 1.09 N·m [60 Hz] | Torque at Max Output - 5.01 lb-in [50 Hz] 5.6 lb-in [60 Hz] 0.57 N·m [50 Hz] 0.63 N·m [60 Hz] | Speed at Max Output (rpm) - 100 [60 Hz] 83 [50 Hz] | $255.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN12.5SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 12.53 lb-in [50 Hz] 13.29 lb-in [60 Hz] 1.42 N·m [50 Hz] 1.52 N·m [60 Hz] | Torque at Max Output - 6.96 lb-in [50 Hz] 7.78 lb-in [60 Hz] 0.79 N·m [50 Hz] 0.88 N·m [60 Hz] | Speed at Max Output (rpm) - 60 [50 Hz] 72 [60 Hz] | $255.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN15SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 15.04 lb-in [50 Hz] 15.95 lb-in [60 Hz] 1.7 N·m [50 Hz] 1.82 N·m [60 Hz] | Torque at Max Output - 8.35 lb-in [50 Hz] 9.34 lb-in [60 Hz] 0.95 N·m [50 Hz] 1.06 N·m [60 Hz] | Speed at Max Output (rpm) - 50 [50 Hz] 60 [60 Hz] | $255.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN18SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 18.04 lb-in [50 Hz] 19.14 lb-in [60 Hz] 2.04 N·m [50 Hz] 2.19 N·m [60 Hz] | Torque at Max Output - 10.02 lb-in [50 Hz] 11.21 lb-in [60 Hz] 1.14 N·m [50 Hz] 1.27 N·m [60 Hz] | Speed at Max Output (rpm) - 42 [50 Hz] 50 [60 Hz] | $255.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN25SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 22.58 lb-in [50 Hz] 23.95 lb-in [60 Hz] 2.56 N·m [50 Hz] 2.74 N·m [60 Hz] | Torque at Max Output - 12.55 lb-in [50 Hz] 14.03 lb-in [60 Hz] 1.42 N·m [50 Hz] 1.59 N·m [60 Hz] | Speed at Max Output (rpm) - 30 [50 Hz] 36 [60 Hz] | $265.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN30SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 27.1 lb-in [50 Hz] 28.74 lb-in [60 Hz] 3.07 N·m [50 Hz] 3.29 N·m [60 Hz] | Torque at Max Output - 15.06 lb-in [50 Hz] 16.84 lb-in [60 Hz] 1.71 N·m [50 Hz] 1.91 N·m [60 Hz] | Speed at Max Output (rpm) - 25 [50 Hz] 30 [60 Hz] | $265.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN36SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 32.52 lb-in [50 Hz] 34.49 lb-in [60 Hz] 3.68 N·m [50 Hz] 3.94 N·m [60 Hz] | Torque at Max Output - 18.07 lb-in [50 Hz] 20.2 lb-in [60 Hz] 2.05 N·m [50 Hz] 2.29 N·m [60 Hz] | Speed at Max Output (rpm) - 21 [50 Hz] 25 [60 Hz] | $265.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN50SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 25.09 lb-in [50 Hz] 28.06 lb-in [60 Hz] 2.85 N·m [50 Hz] 3.18 N·m [60 Hz] | Speed at Max Output (rpm) - 15 [50 Hz] 18 [60 Hz] | $274.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN60SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 27.23 lb-in [50 Hz] 30.44 lb-in [60 Hz] 3.09 N·m [50 Hz] 3.45 N·m [60 Hz] | Speed at Max Output (rpm) - 13 [50 Hz] 15 [60 Hz] | $274.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN75SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 34.03 lb-in [50 Hz] 38.05 lb-in [60 Hz] 3.86 N·m [50 Hz] 4.31 N·m [60 Hz] | Speed at Max Output (rpm) - 10 [50 Hz] 12 [60 Hz] | $274.00 |
Add To Cart
Request Quote |