Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
World K Series Torque Motors & Gear Motors GN-S
Legacy / Discontinued Products
Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
Clear
Filter
Voltage (VAC)
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead
Gear Ratio (X:1) (:1)
- 3
- 3.6
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
Output Shaft
- Imperial
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2TK3GN-AW2U / 2GN3SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 1.5 lb-in 0.17 N·m | Torque at Max Output - 0.8 lb-in 0.09 N·m | Speed at Max Output (rpm) - 300 | $234.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN3SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 1.5 lb-in 0.17 N·m | Torque at Max Output - 0.8 lb-in [60 Hz] 0.84 lb-in [50 Hz] 0.09 N·m [50 Hz] 0.09 N·m [60 Hz] | Speed at Max Output (rpm) - 250 [50 Hz] 300 [ 60 Hz] | $241.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN3SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.19 lb-in 0.36 N·m | Torque at Max Output - 1.87 lb-in 0.21 N·m | Speed at Max Output (rpm) - 300 | $249.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN3SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.01 lb-in [50 Hz] 3.19 lb-in [60 Hz] 0.34 N·m [50 Hz] 0.36 N·m [60 Hz] | Torque at Max Output - 1.67 lb-in [50 Hz] 1.87 lb-in [60 Hz] 0.19 N·m [50 Hz] 0.21 N·m [60 Hz] | Speed at Max Output (rpm) - 250 [50 Hz] 300 [60 Hz] | $255.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN3SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.71 lb-in 0.51 N·m | Torque at Max Output - 2.79 lb-in 0.32 N·m | Speed at Max Output (rpm) - 300 | $262.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN3SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 4.4 lb-in [60 Hz] 4.71 lb-in [50 Hz] 0.51 N·m [60 Hz] 0.53 N·m [50 Hz] | Torque at Max Output - 2.79 lb-in 0.32 N·m | Speed at Max Output (rpm) - 250 [50 Hz] 300 [60 Hz] | $271.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN3SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 7.44 lb-in 0.85 N·m | Torque at Max Output - 5.32 lb-in 0.61 N·m | Speed at Max Output (rpm) - 300 | $305.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN3SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 7.44 lb-in 0.85 N·m | Torque at Max Output - 4.71 lb-in [60 Hz] 5.47 lb-in [50 Hz] 0.53 N·m [60 Hz] 0.63 N·m [50 Hz] | Speed at Max Output (rpm) - 250 [50 Hz] 300 [60 Hz] | $313.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN3.6SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 1.8 lb-in 0.2 N·m | Torque at Max Output - 0.97 lb-in 0.11 N·m | Speed at Max Output (rpm) - 250 | $234.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN3.6SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 1.8 lb-in 0.2 N·m | Torque at Max Output - 0.97 lb-in [60 Hz] 1 lb-in [50 Hz] 0.11 N·m [50 Hz] 0.11 N·m [60 Hz] | Speed at Max Output (rpm) - 208 [50 Hz] 250 [ 60 Hz] | $241.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN3.6SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.83 lb-in 0.44 N·m | Torque at Max Output - 2.24 lb-in 0.25 N·m | Speed at Max Output (rpm) - 250 | $249.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN3.6SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.61 lb-in [50 Hz] 3.83 lb-in [60 Hz] 0.41 N·m [50 Hz] 0.44 N·m [60 Hz] | Torque at Max Output - 2 lb-in [50 Hz] 2.24 lb-in [60 Hz] 0.23 N·m [50 Hz] 0.25 N·m [60 Hz] | Speed at Max Output (rpm) - 208 [50 Hz] 250 [60 Hz] | $255.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN3.6SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 4.45 lb-in 0.61 N·m | Torque at Max Output - 3.35 lb-in 0.38 N·m | Speed at Max Output (rpm) - 250 | $262.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN3.6SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 5.29 lb-in [60 Hz] 5.65 lb-in [50 Hz] 0.61 N·m [60 Hz] 0.64 N·m [50 Hz] | Torque at Max Output - 3.35 lb-in 0.38 N·m | Speed at Max Output (rpm) - 208 [50 Hz] 250 [60 Hz] | $271.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN3.6SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 8.93 lb-in 1.02 N·m | Torque at Max Output - 6.38 lb-in 0.73 N·m | Speed at Max Output (rpm) - 250 | $305.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN3.6SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 8.93 lb-in 1.02 N·m | Torque at Max Output - 5.65 lb-in [60 Hz] 6.56 lb-in [50 Hz] 0.64 N·m [60 Hz] 0.76 N·m [50 Hz] | Speed at Max Output (rpm) - 208 [50 Hz] 250 [60 Hz] | $313.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN5SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 2.51 lb-in 0.28 N·m | Torque at Max Output - 1.34 lb-in 0.15 N·m | Speed at Max Output (rpm) - 180 | $234.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN5SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 2.51 lb-in 0.28 N·m | Torque at Max Output - 1.34 lb-in [60 Hz] 1.39 lb-in [50 Hz] 0.15 N·m [60 Hz] 0.16 N·m [50 Hz] | Speed at Max Output (rpm) - 150 [50 Hz] 180 [ 60 Hz] | $241.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN5SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 5.32 lb-in 0.61 N·m | Torque at Max Output - 3.11 lb-in 0.35 N·m | Speed at Max Output (rpm) - 180 | $249.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN5SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 5.01 lb-in [50 Hz] 5.32 lb-in [60 Hz] 0.57 N·m [50 Hz] 0.61 N·m [60 Hz] | Torque at Max Output - 2.78 lb-in [50 Hz] 3.11 lb-in [60 Hz] 0.32 N·m [50 Hz] 0.35 N·m [60 Hz] | Speed at Max Output (rpm) - 150 [50 Hz] 180 [60 Hz] | $255.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN5SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 6.18 lb-in 0.85 N·m | Torque at Max Output - 4.66 lb-in 0.53 N·m | Speed at Max Output (rpm) - 180 | $262.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN5SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 7.34 lb-in [60 Hz] 7.85 lb-in [50 Hz] 0.85 N·m [60 Hz] 0.89 N·m [50 Hz] | Torque at Max Output - 4.66 lb-in 0.53 N·m | Speed at Max Output (rpm) - 150 [50 Hz] 180 [60 Hz] | $271.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN5SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 12.4 lb-in 1.42 N·m | Torque at Max Output - 8.86 lb-in 1.01 N·m | Speed at Max Output (rpm) - 180 | $305.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN5SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 12.4 lb-in 1.42 N·m | Torque at Max Output - 7.85 lb-in [60 Hz] 9.11 lb-in [50 Hz] 0.89 N·m [60 Hz] 1.05 N·m [50 Hz] | Speed at Max Output (rpm) - 150 [50 Hz] 180 [60 Hz] | $313.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN6SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 3.01 lb-in 0.34 N·m | Torque at Max Output - 1.61 lb-in 0.18 N·m | Speed at Max Output (rpm) - 150 | $234.00 |
Add To Cart
Request Quote |