Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
World K Series Three-Phase AC Motors & Gear Motors GN-S
Legacy / Discontinued Products
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
Clear
Filter
Shaft/Gear Type
- Parallel Shaft Gearhead
Gear Ratio (X:1) (:1)
- 3
- 3.6
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
Output Shaft
- Imperial
Type
- Lead Wire
- Terminal Box
- Conduit Box
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4IK25GN-SH / 4GN9SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 10.6 lb-in [60 Hz] 12.3 lb-in [50 Hz] 1.2 N·m [60 Hz] 1.4 N·m [50 Hz] | Rated Speed (rpm) - 166 [200 VAC, 50 Hz] 200 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SH / 4GN12.5SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 14.1 lb-in [60 Hz] 16.8 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.9 N·m [50 Hz] | Rated Speed (rpm) - 120 [200 VAC, 50 Hz] 144 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SH / 4GN15SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] 1.9 N·m [60 Hz] 2.3 N·m [50 Hz] | Rated Speed (rpm) - 100 [200 VAC, 50 Hz] 120 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SH / 4GN18SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 20 lb-in [60 Hz] 24 lb-in [50 Hz] 2.3 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 83 [200 VAC, 50 Hz] 100 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SH / 4GN25SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 25 lb-in [60 Hz] 30 lb-in [50 Hz] 2.9 N·m [60 Hz] 3.5 N·m [50 Hz] | Rated Speed (rpm) - 60 [200 VAC, 50 Hz] 72 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SH / 4GN30SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 30 lb-in [60 Hz] 37 lb-in [50 Hz] 3.5 N·m [60 Hz] 4.2 N·m [50 Hz] | Rated Speed (rpm) - 50 [200 VAC, 50 Hz] 60 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SH / 4GN36SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 37 lb-in [60 Hz] 44 lb-in [50 Hz] 4.2 N·m [60 Hz] 5 N·m [50 Hz] | Rated Speed (rpm) - 41 [200 VAC, 50 Hz] 50 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SH / 4GN50SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 46 lb-in [60 Hz] 55 lb-in [50 Hz] 5.3 N·m [60 Hz] 6.3 N·m [50 Hz] | Rated Speed (rpm) - 30 [200 VAC, 50 Hz] 36 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SH / 4GN60SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 55 lb-in [60 Hz] 66 lb-in [50 Hz] 6.3 N·m [60 Hz] 7.5 N·m [50 Hz] | Rated Speed (rpm) - 25 [200 VAC, 50 Hz] 30 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SH / 4GN75SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 69 lb-in [60 Hz] 70 lb-in [50 Hz] 7.9 N·m [60 Hz] 8 N·m [50 Hz] | Rated Speed (rpm) - 20 [200 VAC, 50 Hz] 24 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SH / 4GN90SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 16 [200 VAC, 50 Hz] 20 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SH / 4GN100SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 15 [200 VAC, 50 Hz] 18 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SH / 4GN120SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SH / 4GN150SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 10 [200 VAC, 50 Hz] 12 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SH / 4GN180SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SW2M / 4GN3SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 3.4 lb-in [60 Hz] 4 lb-in [50 Hz] 0.39 N·m [60 Hz] 0.46 N·m [50 Hz] | Rated Speed (rpm) - 500[200 VAC, 50 Hz] 600 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SW2M / 4GN3.6SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 4.1 lb-in [60 Hz] 4.8 lb-in [50 Hz] 0.47 N·m [60 Hz] 0.55 N·m [50 Hz] | Rated Speed (rpm) - 416[200 VAC, 50 Hz] 500 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SW2M / 4GN5SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 5.7 lb-in [60 Hz] 6.8 lb-in [50 Hz] 0.65 N·m [60 Hz] 0.77 N·m [50 Hz] | Rated Speed (rpm) - 300[200 VAC, 50 Hz] 360 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SW2M / 4GN6SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 6.9 lb-in [60 Hz] 8.1 lb-in [50 Hz] 0.78 N·m [60 Hz] 0.92 N·m [50 Hz] | Rated Speed (rpm) - 250[200 VAC, 50 Hz] 300 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SW2M / 4GN7.5SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 10.6 lb-in [50 Hz] 8.5 lb-in [60 Hz] 0.97 N·m [60 Hz] 1.2 N·m [50 Hz] | Rated Speed (rpm) - 200[200 VAC, 50 Hz] 240 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SW2M / 4GN9SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 10.6 lb-in [60 Hz] 12.3 lb-in [50 Hz] 1.2 N·m [60 Hz] 1.4 N·m [50 Hz] | Rated Speed (rpm) - 166[200 VAC, 50 Hz] 200 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SW2M / 4GN12.5SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 14.1 lb-in [60 Hz] 16.8 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.9 N·m [50 Hz] | Rated Speed (rpm) - 120[200 VAC, 50 Hz] 144 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SW2M / 4GN15SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] 1.9 N·m [60 Hz] 2.3 N·m [50 Hz] | Rated Speed (rpm) - 100[200 VAC, 50 Hz] 120 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SW2M / 4GN18SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 20 lb-in [60 Hz] 24 lb-in [50 Hz] 2.3 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 83[200 VAC, 50 Hz] 100 [60 Hz] | Request Quote | Request Quote |
4IK25GN-SW2M / 4GN25SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 25 lb-in [60 Hz] 30 lb-in [50 Hz] 2.9 N·m [60 Hz] 3.5 N·m [50 Hz] | Rated Speed (rpm) - 60[200 VAC, 50 Hz] 72 [60 Hz] | Request Quote | Request Quote |