Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
World K Series Single-Phase AC Motors & Gear Motors GN-S
Legacy / Discontinued Products
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
Clear
Filter
Shaft/Gear Type
- Parallel Shaft Gearhead
Gear Ratio (X:1) (:1)
- 3
- 3.6
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
Output Shaft
- Imperial
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2IK6GN-AW2U / 2GN3SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 0.88 lb-in 0.1 N·m | Rated Speed (rpm) - 600 | Request Quote | Request Quote |
2IK6GN-AW2U / 2GN3.6SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 1.06 lb-in 0.12 N·m | Rated Speed (rpm) - 500 | Request Quote | Request Quote |
2IK6GN-AW2U / 2GN5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 360 | Request Quote | Request Quote |
2IK6GN-AW2U / 2GN6SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 1.77 lb-in 0.2 N·m | Rated Speed (rpm) - 300 | Request Quote | Request Quote |
2IK6GN-AW2U / 2GN7.5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 2.2 lb-in 0.25 N·m | Rated Speed (rpm) - 240 | Request Quote | Request Quote |
2IK6GN-AW2U / 2GN9SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 2.6 lb-in 0.3 N·m | Rated Speed (rpm) - 200 | Request Quote | Request Quote |
2IK6GN-AW2U / 2GN12.5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 3.7 lb-in 0.42 N·m | Rated Speed (rpm) - 144 | Request Quote | Request Quote |
2IK6GN-AW2U / 2GN15SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 4.4 lb-in 0.5 N·m | Rated Speed (rpm) - 120 | Request Quote | Request Quote |
2IK6GN-AW2U / 2GN18SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 5.3 lb-in 0.6 N·m | Rated Speed (rpm) - 100 | Request Quote | Request Quote |
2IK6GN-AW2U / 2GN25SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 6.6 lb-in 0.75 N·m | Rated Speed (rpm) - 72 | Request Quote | Request Quote |
2IK6GN-AW2U / 2GN30SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 7.9 lb-in 0.9 N·m | Rated Speed (rpm) - 60 | Request Quote | Request Quote |
2IK6GN-AW2U / 2GN36SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 9.7 lb-in 1.1 N·m | Rated Speed (rpm) - 50 | Request Quote | Request Quote |
2IK6GN-AW2U / 2GN50SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 36 | Request Quote | Request Quote |
2IK6GN-AW2U / 2GN60SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 14.1 lb-in 1.6 N·m | Rated Speed (rpm) - 30 | Request Quote | Request Quote |
2IK6GN-AW2U / 2GN75SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 17.7 lb-in 2 N·m | Rated Speed (rpm) - 24 | Request Quote | Request Quote |
2IK6GN-AW2U / 2GN90SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 21 lb-in 2.4 N·m | Rated Speed (rpm) - 20 | Request Quote | Request Quote |
2IK6GN-AW2U / 2GN100SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 18 | Request Quote | Request Quote |
2IK6GN-AW2U / 2GN120SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 15 | Request Quote | Request Quote |
2IK6GN-AW2U / 2GN150SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 12 | Request Quote | Request Quote |
2IK6GN-AW2U / 2GN180SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 10 | Request Quote | Request Quote |
2IK6GN-CW2E / 2GN3SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 0.88 lb-in [60 Hz] 1.06 lb-in [50 Hz] 0.1 N·m [60 Hz] 0.12 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | Request Quote | Request Quote |
2IK6GN-CW2E / 2GN3.6SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 1.06 lb-in [60 Hz] 1.23 lb-in [50 Hz] 0.12 N·m [60 Hz] 0.14 N·m [50 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | Request Quote | Request Quote |
2IK6GN-CW2E / 2GN5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 1.5 lb-in [60 Hz] 1.77 lb-in [50 Hz] 0.17 N·m [60 Hz] 0.2 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Request Quote | Request Quote |
2IK6GN-CW2E / 2GN6SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 1.77 lb-in [60 Hz] 2.1 lb-in [50 Hz] 0.2 N·m [60 Hz] 0.24 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Request Quote | Request Quote |
2IK6GN-CW2E / 2GN7.5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 2.2 lb-in [60 Hz] 2.6 lb-in [50 Hz] 0.25 N·m [60 Hz] 0.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote | Request Quote |