The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.
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
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
BHI62FMT-12.5RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 102 lb-in 11.6 N·m | Rated Speed (rpm) - 144 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FMT-25RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 200 lb-in 23.2 N·m | Rated Speed (rpm) - 72 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FMT-50RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 36 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FMT-75RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 410 lb-in 47 N·m | Rated Speed (rpm) - 24 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FMT-100RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 480 lb-in 54.5 N·m | Rated Speed (rpm) - 18 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FMT-150RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 530 lb-in 60 N·m | Rated Speed (rpm) - 12 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-6RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 49 lb-in [60 Hz] 59 lb-in [50 Hz] 5.6 N·m [60 Hz] 6.7 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-9RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 73 lb-in [60 Hz] 88 lb-in [50 Hz] 10 N·m [50 Hz] 8.3 N·m [60 Hz] | Rated Speed (rpm) - 167 [50 Hz] 200 [60 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-15RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 123 lb-in [60 Hz] 146 lb-in [50 Hz] 13.9 N·m [60 Hz] 16.6 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-18RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 147 lb-in [60 Hz] 177 lb-in [50 Hz] 16.7 N·m [60 Hz] 20 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-30RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 240 lb-in [60 Hz] 290 lb-in [50 Hz] 27.8 N·m [60 Hz] 33.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-36RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 290 lb-in [60 Hz] 310 lb-in [50 Hz] 33.4 N·m [60 Hz] 36 N·m [50 Hz] | Rated Speed (rpm) - 42 [50 Hz] 50 [60 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-60RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 380 lb-in 43 N·m | Rated Speed (rpm) - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-90RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 450 lb-in 51.5 N·m | Rated Speed (rpm) - | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-120RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 530 lb-in 60 N·m | Rated Speed (rpm) - 15 [60 Hz] 12.5 [50 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-180RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 530 lb-in 60 N·m | Rated Speed (rpm) - 10 [60 Hz] 8.3 [50 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FT-6RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 49 lb-in 5.6 N·m | Rated Speed (rpm) - 300 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FT-9RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 73 lb-in 8.3 N·m | Rated Speed (rpm) - 200 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FT-15RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 123 lb-in 13.9 N·m | Rated Speed (rpm) - 120 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FT-18RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 147 lb-in 16.7 N·m | Rated Speed (rpm) - 100 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FT-30RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 240 lb-in 27.8 N·m | Rated Speed (rpm) - 60 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FT-36RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 290 lb-in 33.4 N·m | Rated Speed (rpm) - 50 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FT-60RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 380 lb-in 43 N·m | Rated Speed (rpm) - 30 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FT-90RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 450 lb-in 51.5 N·m | Rated Speed (rpm) - 20 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FT-120RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 530 lb-in 60 N·m | Rated Speed (rpm) - 15 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |