The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.
Item # |
Return Policy |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BHI62FMT-90 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 20 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62EMT-90RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 450 lb-in 51.5 N·m | Rated Speed (rpm) - 20 [60 Hz] 17 [50 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FMT-90RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 450 lb-in 51.5 N·m | Rated Speed (rpm) - 20 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62EMT-90RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 450 lb-in 51.5 N·m | Rated Speed (rpm) - 20 [60 Hz] 17 [50 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FMT-90RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 450 lb-in 51.5 N·m | Rated Speed (rpm) - 20 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-100 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-100RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 480 lb-in 54.5 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-100RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 480 lb-in 54.5 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-100 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 18 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-100RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 480 lb-in 54.5 N·m | Rated Speed (rpm) - 18 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-100RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 480 lb-in 54.5 N·m | Rated Speed (rpm) - 18 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62EMT-100 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62EMT-100RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 480 lb-in 54.5 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62EMT-100RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 480 lb-in 54.5 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FMT-100 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 18 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FMT-100RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 480 lb-in 54.5 N·m | Rated Speed (rpm) - 18 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FMT-100RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 480 lb-in 54.5 N·m | Rated Speed (rpm) - 18 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-120 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 15 [60 Hz] 12.5 [50 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-120 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 15 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-120RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 530 lb-in 60 N·m | Rated Speed (rpm) - 15 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-120RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 530 lb-in 60 N·m | Rated Speed (rpm) - 15 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-120RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 530 lb-in 60 N·m | Rated Speed (rpm) - 15 [60 Hz] 12.5 [50 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-120RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 530 lb-in 60 N·m | Rated Speed (rpm) - 15 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62EMT-120 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FMT-120 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 15 | Request Quote | CAD - |
Add To Cart
Request Quote |